Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA U325-000-KP-BK

USB 3.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black, TAA

More Info
Check Prices
OVERVIEW
Product Type
USB Keystone
 
CONNECTIONS
Side A - Connector 1
USB 3.0 A (FEMALE)
Side B - Connector 1
USB 3.0 A (FEMALE)
 
 
PHYSICAL
Color
Black
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
FEATURES & SPECIFICATIONS
 
 
POWER
 
U325-000-KPA-BK

USB 3.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black

More Info
Check Prices
OVERVIEW
Product Type
USB Keystone
 
CONNECTIONS
Side A - Connector 1
USB 3.0 A (FEMALE)
Side B - Connector 1
USB 3.0 A (FEMALE)
 
 
PHYSICAL
Color
Black
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
FEATURES & SPECIFICATIONS
 
 
POWER
 
U325-001-KPA-BK

USB 3.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
Product Type
USB Keystone
Technology
USB
CONNECTIONS
Side A - Connector 1
USB 3.0 A (FEMALE)
Side B - Connector 1
USB 3.0 A (FEMALE)
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
1
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
FEATURES & SPECIFICATIONS
 
 
POWER
 
U324-000-DN

USB 3.0 SuperSpeed Adapter - USB-A to USB-A, M/F, Down Angle, Black

More Info
Check Prices
OVERVIEW
 
Technology
USB
CONNECTIONS
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
USB 3.0 A (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
Color
Black
 
 
Unit Dimensions (hwd / in.)
0.690 x 0.910 x 0.340
Material of Construction
PVC
Unit Packaging Type
Polybag
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
10% to 90%, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
 
POWER
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.