Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U442-DOCK40-5

USB-C Mini Dock and Multiport Adapter - 8K HDMI, USB 3.x Gen 2 (10Gbps) Hub Ports, 100W PD Charging, HDR, HDCP 2.3

More Info
Check Prices
OVERVIEW
Product Type
USB Multiport Dock; Multiport Adapter
Device Compatibility
Chromebook; Computer; DVR; Laptop; Monitor/HDTV; Phone; Projector; Tablet
Technology
HDMI; Thunderbolt; USB 3.x
Country/Region
Global
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDCP 1.4; DisplayPort 1.4; HDCP 2.3
Resolutions Supported

x1 HDMI port supports resolutions up to 8K (7680 x 4320) @ 30 Hz

Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K); 5120x2880 (5K); 7680x4320 (8K)
Max Supported Video Resolution
7680 x 4320 (8K) @ 30 Hz
Recommended Cabling

P568-XXX-8K6 8K HDMI Cables

Extended Mode
Yes
Extended Mode Details

Extends an HDMI video signal from a host which supports USB-C DisplayPort Alternate Mode at resolutions up to 8K/30 Hz.

Mirror Mode
Yes
Mirror Mode Details

Mirrors HDMI video from a host which supports USB-C DisplayPort Alternate Mode at resolutions up to 8K/30 Hz.

Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:2; 4:4:0; 4:4:4
EDID Support
Yes
DisplayPort Alt Mode
Yes
DSC Support
Yes
DATA
Data Ports
(3) USB A (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 2 (10 Gbps)
INPUT
Input Plug Type
USB-C (MALE)
Input Cord Length (ft.)
0.66
Bus Powered
Yes
 
 
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Source Type
Bus; USB
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
100W; 3.0
 
CONNECTIONS
Number of Ports
5
Dock Connectors
(x3) USB-A Female; (x1) USB-C Female; (x1) HDMI Female
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
USB C (FEMALE)
Side B - Connector 3
(3) USB A (FEMALE)
Connector Plating
Nickel
 
 
CHARGING
Number of Charging Ports
4
Total Charging Amps
2.4A (USB-A Hub)
Total Charging Watts
100
Charging Port Type
(3) USB A (FEMALE); (1) USB C (FEMALE)
Charging Ports
(2) USB-A: 0.9A; (1) USB-A: 5V 1.5A (7.5W); (1) USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Charging Ports Details
  • (1) USB-C PD 3.0 charging port supports up to 100 Watts of total charging capacity, with 15 Watts dedicated to the unit itself and 85 Watts allocated for charging a connected host device
  • (1) USB-A port supports 5V/1.5A (7.5W) charging to a connected device
  • (2) USB-A ports support 900mA (0.9A) maximum downstream charging and share 1.5A total
  • All three USB-A ports share 12 Watts total charging capacity
  • All ports support short-circuit and over-current protection
Charging Ports / Amps
(2) 0.9A; (1) 1.5A; (1) 5A
Compatible Devices
Chromebook; Laptop; Smartphone; Tablet
 
PHYSICAL
Color
Gray
Material of Construction
TPE+PVC+ABS
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
FT2
Cable Outer Diameter (OD)
5.0mm
Wire Gauge (AWG)
24+34
Cable Length (ft.)
0.66
Cable Length (in.)
7.87
Housing Color
Gray
Total Number of Ports
5
Unit Dimensions (hwd / in.)
0.710 x 1.210 x 5.590
Unit Packaging Type
Box
Unit Weight (lbs.)
0.201
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
50° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
100W
 
FEATURES & SPECIFICATIONS
Overcurrent Protection
No
Overvoltage Protection
No
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Data Transfer Rate
(3) 10 Gbps
MST Support
No
Ethernet Support
No
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
HDCP Specification
1.4; 2.3
Driver Required
No
 
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Certifications
EN 55032; ICES (Canada)
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
STORAGE
 
 
USER INTERFACE, ALERTS & CONTROLS
 
U442-DOCK8-GG

USB-C Dock, Dual Display - 4K 60 Hz HDMI, USB 3.x (5Gbps) Hub Ports, Memory Card, 100W PD Charging, Gray

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
Device Compatibility
Chromebook; Computer; Laptop; Monitor/HDTV
Technology
Cat5/5e; Cat6; HDMI; USB 3.x
Country/Region
Global
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
2
Video Ports
(2) HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 1.4; HDCP 2.2
Resolutions Supported

3840 x 2160 @60Hz (Single); 3840 x 2160 @30Hz (Dual Extended)

 
Max Supported Video Resolution
3840 x 2160 @60Hz (Single); 3840 x 2160 @30Hz (Dual Extended)
Extended Mode
Yes
Extended Mode Details
Note: Video output quantity and quality is dictated by the host computer's graphic card and ability to support MST mode. Not all laptops are capable of transmitting video to its primary screen and two connected displays. If two connected displays are desired then the local screen needs to be turned off under the computer's video settings. Mac OS does not support MST mode and only supports SST mode for transmitting mirrored video content to connected displays. To get maximum bandwidth the host should support DSC format.
Mirror Mode
Yes
Mirror Mode Details
Note: Video output quantity and quality is dictated by the host computer's graphic card. Not all laptops are capable of transmitting video to its primary screen and two connected displays. If two connected displays are desired then the local screen needs to be turned off under the computer's video settings. Mac OS does not support MST mode and only supports SST mode for transmitting mirrored video content to connected displays. To get maximum bandwidth the host should support DSC format.
Max Supported Color Depth
36-bit Deep Color
HDR Support
No
3D Video Supported
No
Chroma Sub Sampling
4:2:2; 4:4:4
 
DisplayPort Alt Mode
Yes
DSC Support
Yes
DATA
Data Ports
(3) USB A (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
 
 
Bus Powered
Yes
 
 
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Source Type
USB
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
100W; 3.0
Power Consumption (Watts)
15.00
CONNECTIONS
Number of Ports
8
Dock Connectors
(3) USB-A 3.2 Gen 1, USB-C PD Charging, (2)HDMI, MICRO SD, SD
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(2) HDMI (FEMALE)
Side B - Connector 2
(3) USB A (FEMALE)
Side B - Connector 3
USB C (FEMALE)
Connector Plating
Nickel
Side B - Connector 4
MICRO SD (FEMALE); SD (FEMALE)
Connector Style
Straight
CHARGING
Number of Charging Ports
4
Total Charging Amps
5
Total Charging Watts
100
Charging Port Type
(3) USB A (FEMALE); USB C (FEMALE)
Charging Ports
USB-A: 5V 1.5A (7.5W) ; USB-C: 85W Power Delivery (PD 3.0)
Charging Ports Details
  • x1 USB-C PD 3.0 charging port provides up to 100W (20V/5A) to charge the host laptop
  • x1 USB-A port provides 7.5W (5V/1.5A) dedicated to quickly charging mobile devices
  • x3 USB-A ports share 8W (5V/1.6A) total for charging connected devices
Charging Ports / Amps
1.5A; 1.6A; 5A
Compatible Devices
Chromebook; Laptop; Smartphone; Tablet
 
PHYSICAL
Color
Black; Gray
Material of Construction
Aluminum, ABS
Cable Jacket Color
Black
Connector Color
Gray
Cable Jacket Material
TPE
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.2mm
 
Cable Length (ft.)
0.4
Cable Length (in.)
4.72
 
 
Unit Dimensions (hwd / in.)
4.330 x 0.450 x 2.320
Unit Packaging Type
Box
Unit Weight (lbs.)
0.2
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
USB-A: 5V/1.5A (7.5W), USB-C: 20V/5A (100W)
 
FEATURES & SPECIFICATIONS
 
 
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
MST Support
Yes
Ethernet Support
No
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
HDCP Specification
1.4; 2.2
Driver Required
No
Over Current Protection
Y
Quick Charge Compliant
No
Suspend Mode Support
No
Remote Wakeup Support
No
SD Card Specification
SD; Micro SD
Displayport Specification
1.2; 1.4
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Certifications
ICES (Canada); NOM (Mexico)
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
STORAGE
Card Slots
MICRO SD (FEMALE); SD (FEMALE)
Card Slots Details
  • Supports Secure Digital v3.0 UHS-I (Ultra High Speed): SDR12 (12.5Mbyte/s), SDR25(25Mbyte/s), SDR50(50Mbyte/s), DDR50(50Mbyte/s), and SDR104(104Mbyte/s)
  • Both card slots can be used simultaneously
USER INTERFACE, ALERTS & CONTROLS
 
U444-06N-H4MUC3

USB-C Multiport Adapter - 4K 60 Hz HDMI, USB 3.2 Gen 2 Hub Ports, Memory Card Slots, 100W PD Charging, HDR, HDCP 2.2

More Info
Check Prices
OVERVIEW
Product Type
USB-C Multiport Adapter
Device Compatibility
Amazon Kindle; Chromebook; Computer; Laptop; Monitor/HDTV; Phone; Printer; Projector; Tablet; Video Game System
Technology
HDMI; USB 3.x
Country/Region
Global
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDCP 2.3
Resolutions Supported

3840 x 2160 (4K x 2K) @ 60 Hz when connected to a host that supports DP 1.4 Alt Mode & DSC

Supported Resolutions
3840x2160 (4K)
Max Supported Video Resolution
3840 x 2160 (4K x 2K) @ 60 Hz
Recommended Cabling

User-supplied HDMI cabling that supports at least 4K @ 60 Hz

Extended Mode
Yes
Extended Mode Details

Capable of extending a desktop to a connected HDMI display at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz when using compatible HDMI cabling and connecting from a host that supports DP 1.4 Alt Mode and DSC

Mirror Mode
Yes
Mirror Mode Details

Capable of mirroring video content to a connected HDMI display at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz when using compatible HDMI cabling and connecting from a host that supports DP 1.4 Alt Mode and DSC

Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
EDID Support
Yes
DisplayPort Alt Mode
Yes
DSC Support
Yes
DATA
Data Ports
(2) USB A (FEMALE); (1) USB C (FEMALE)
Data Ports Details
(2) USB-A - USB 3.2 Gen 2 (10 Gbps); (1) USB-C - USB 3.2 Gen 2 (10 Gbps)
INPUT
 
 
Bus Powered
Yes
Built-In Cable Length (ft.)
0.56
Built-In Cable Length (in.)
6.69
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Source Type
Bus
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
Power Consumption (Watts)
100.00
CONNECTIONS
Number of Ports
4
 
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
(2) USB C (FEMALE)
Side B - Connector 3
(2) USB A (FEMALE)
Connector Plating
Nickel
Side B - Connector 4
MICRO SD (FEMALE); SD (FEMALE)
Connector Style
Straight
CHARGING
Number of Charging Ports
2
Total Charging Amps
5A
Total Charging Watts
100
Charging Port Type
(2) USB A (FEMALE); (2) USB C (FEMALE)
Charging Ports
(1) USB-A: 0.9A; (1) USB-A: 5V 1.5A (7.5W); (1) USB-C: 100W (20V 5A) Power Delivery (PD 3.0); (1) USB-C: 5V 1.5A (7.5W)
Charging Ports Details
  • Dedicated USB-C PD 3.0 charging port provides up to 20V 5A (100W) of charging power to the host
  • USB-A and USB-C fast charging ports provide 5V 1.5A (7.5W) of charging power to a smartphone or other low wattage device
  • 2x USB-A and 1x USB-C data ports share a combined 12W (5V 2.4A) when charging or powering devices simultaneously
Charging Ports / Amps
1.5A; 5A
 
Charging Amps per Port
1.5A; 5A
PHYSICAL
Color
Gray; Silver
Material of Construction
Polycarbonate, ABS
Cable Jacket Color
Black
 
Cable Jacket Material
TPE
 
Cable Outer Diameter (OD)
4.3 mm
Wire Gauge (AWG)
34/24
Cable Length (ft.)
0.557
Cable Length (in.)
6.67
 
Total Number of Ports
7
Unit Dimensions (hwd / in.)
0.550 x 1.340 x 3.750
Unit Packaging Type
Box
Unit Weight (lbs.)
0.0871
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70℃)
Operating Humidity Range
10 to 85% RH (No Condensation)
Storage Humidity Range
5% to 90 % RH (No Condensation)
Power Provided to Connected Device(s)
100W
 
FEATURES & SPECIFICATIONS
 
 
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Data Transfer Rate
(3) 10 Gbps
 
Ethernet Support
No
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
HDCP Specification
2.3
Driver Required
No
 
Quick Charge Compliant
No
Suspend Mode Support
No
Remote Wakeup Support
No
SD Card Specification
Micro SD; SD
 
STANDARDS & COMPLIANCE
 
Product Certifications
EN 55032; EN 55035
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
STORAGE
Card Slots
MICRO SD (FEMALE); SD (FEMALE)
Card Slots Details
  • Card reader supports MicroSD/TF, SD, SDHC, SDXC and MMC memory cards for convenient access to photos, videos and other data at 104 MBps transfer speeds
  • Both card slots can be utilized simultaneously
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Connected (White); Transferring Data (Orange)
U444-06N-H4U3CS

USB-C Multiport Adapter - 4K 60 Hz HDMI, USB 3.2 Gen 2 Hub Ports, 100W PD Charging, HDR, HDCP 2.2

More Info
Check Prices
OVERVIEW
Product Type
USB-C Multiport Adapter
Device Compatibility
Amazon Kindle; Chromebook; Computer; Laptop; Monitor/HDTV; Phone; Printer; Projector; Tablet; Video Game System
Technology
HDMI; USB 3.x
Country/Region
Global
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
DisplayPort 1.4; HDCP 2.3
Resolutions Supported

3840 x 2160 (4K x 2K) @ 60 Hz when connected to a host that supports DP 1.4 Alt Mode & DSC

Supported Resolutions
3840x2160 (4K)
Max Supported Video Resolution
3840 x 2160 (4K x 2K) @ 60 Hz
Recommended Cabling

User-supplied HDMI cabling that supports at least 4K @ 60 Hz

Extended Mode
Yes
Extended Mode Details

Capable of extending a desktop to a connected HDMI display at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz when using compatible HDMI cabling and connecting from a host that supports DP 1.4 Alt Mode and DSC

Mirror Mode
Yes
Mirror Mode Details

Capable of mirroring video content to a connected HDMI display at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz when using compatible HDMI cabling and connecting from a host that supports DP 1.4 Alt Mode and DSC

Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
EDID Support
Yes
DisplayPort Alt Mode
Yes
DSC Support
Yes
DATA
Data Ports
(3) USB A (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 2 (10 Gbps)
INPUT
 
 
Bus Powered
Yes
Built-In Cable Length (ft.)
0.56
Built-In Cable Length (in.)
6.69
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Source Type
Bus
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
Power Consumption (Watts)
100.00
CONNECTIONS
Number of Ports
5
 
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
(3) USB A (FEMALE)
Side B - Connector 3
USB C (FEMALE)
Connector Plating
Nickel
 
Connector Style
Straight
CHARGING
Number of Charging Ports
2
Total Charging Amps
5A
Total Charging Watts
100
Charging Port Type
(1) USB A (FEMALE); (1) USB C (FEMALE)
Charging Ports
(2) USB-A: 0.9A; (1) USB-A: 5V 1.5A (7.5W); (1) USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Charging Ports Details
  • Dedicated USB-C PD 3.0 charging port provides up to 20V 5A (100W) of charging power to the host
  • USB-A fast charging port provides 5V 1.5A (7.5W) of charging power to a smartphone or other low wattage device
  • 3x USB-A data ports share a combined 12W (5V 2.4A) when charging or powering devices simultaneously
Charging Ports / Amps
1.5A; 5A
 
Charging Amps per Port
1.5A; 5A
PHYSICAL
Color
Black; Gray
Material of Construction
Polycarbonate, ABS
Cable Jacket Color
Black
 
Cable Jacket Material
TPE
 
Cable Outer Diameter (OD)
4.3 mm
Wire Gauge (AWG)
34/24
Cable Length (ft.)
0.557
Cable Length (in.)
6.67
 
Total Number of Ports
5
Unit Dimensions (hwd / in.)
0.550 x 1.340 x 3.750
Unit Packaging Type
Box
Unit Weight (lbs.)
0.287
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70℃)
Operating Humidity Range
10 to 85% RH (No Condensation)
Storage Humidity Range
5% to 90 % RH (No Condensation)
Power Provided to Connected Device(s)
100W
 
FEATURES & SPECIFICATIONS
 
 
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Data Transfer Rate
10 Gbps
 
Ethernet Support
No
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
HDCP Specification
2.3
Driver Required
No
 
Quick Charge Compliant
No
Suspend Mode Support
No
Remote Wakeup Support
No
 
 
STANDARDS & COMPLIANCE
 
Product Certifications
EN 55032; EN 55035
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
STORAGE
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Connected (White); Transferring Data (Orange)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.