Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U444-003-DP8K6

USB-C to DisplayPort Active Adapter Cable (M/M) - 8K 60 Hz, 4K 144 Hz, HDR, 4:4:4, HDCP 2.3, Black, 3 ft. (0.9 m)

More Info
Check Prices
OVERVIEW
Product Type
USB-C A/V Cable
Technology
DisplayPort; USB 3.x
Cable Type
Active
VIDEO
Max Supported Video Resolution
7680 x 4320 @ 60Hz
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
DisplayPort Alt Mode
Yes
 
INPUT
Bus Powered
Yes
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
USB C (MALE)
Connector Plating
Nickel
Contact Plating
Nickel
PHYSICAL
Color
Black
Material of Construction
TPE + ALUMINUM
Cable Jacket Color
Black
Connector Color
Silver
Cable Jacket Material
TPE
Cable Outer Diameter (OD)
4.8MM
Wire Gauge (AWG)
32/24
Cable Length (ft.)
3
Cable Length (in.)
36
Unit Dimensions (hwd / in.)
0.790 x 4.720 x 3.940
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.11
ENVIRONMENTAL
Operating Temperature Range
14° to 45°F (-10° to 113°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
IP68 Rated
No
IP20 Rated
No
Displayport Specification
1.2; 1.4
HDCP Specification
1.4; 2.3
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U444-003-H8K6

USB-C to HDMI Active Adapter Cable (M/M) - 8K 60 Hz, 4K 144 Hz, HDR, 4:4:4, HDCP 2.3, Black, 3 ft. (0.9 m)

More Info
Check Prices
OVERVIEW
Product Type
USB-C A/V Cable
Technology
HDMI; USB 3.x
Cable Type
Active
VIDEO
Max Supported Video Resolution
7680 x 4320 60HZ / 3840 x 2160 @ 144 Hz
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
DisplayPort Alt Mode
Yes
Resolutions Supported

The U444-003-H8K6 supports the following display resolutions:

7680 x 4320 (8K) @ 24 Hz/ 25 Hz/ 30 Hz/ 60 Hz

4196 (3840) x 2160 (4K) @ 24 Hz/ 25 Hz/ 30 Hz/ 60 Hz/ 120 Hz/ 144 Hz

2560 x 1440p @ 24 Hz/ 25 Hz/ 50 Hz/ 60 Hz/ 120 Hz/ 144 Hz

1920 x 1080p @ 24 Hz/ 25 Hz/ 50 Hz/ 60 Hz/ 120 Hz/ 144 Hz

1920 x 1080i @ 24 Hz/ 25 Hz/ 50 Hz/ 60 Hz/ 120 Hz/ 144 Hz

1280 x 720p @ 24 Hz/ 25 Hz/ 50 Hz/ 60 Hz/ 120 Hz/ 144 Hz

720 (640) x 480p @ 50 Hz / 60 Hz/ 120 Hz/ 144 Hz

Note: Both the source and display must support the desired resolution in order to function appropriately

INPUT
Bus Powered
Yes
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
USB C (MALE)
Connector Plating
Nickel
Contact Plating
Nickel
PHYSICAL
Color
Black; Silver
Material of Construction
TPE + ABS
Cable Jacket Color
Black
Connector Color
Silver
Cable Jacket Material
TPE
Cable Outer Diameter (OD)
4.2MM
Wire Gauge (AWG)
34/24
Cable Length (ft.)
3
Cable Length (in.)
36
Unit Dimensions (hwd / in.)
0.790 x 4.720 x 3.940
Unit Packaging Type
Box
Unit Weight (lbs.)
0.15
ENVIRONMENTAL
Operating Temperature Range
14° to 113°F (-10° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
IP68 Rated
No
IP20 Rated
No
Displayport Specification
1.2; 1.4
HDCP Specification
1.4; 2.3
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U444-006-DP8K6

USB-C to DisplayPort Active Adapter Cable (M/M) - 8K 60 Hz, 4K 144 Hz, HDR, 4:4:4, HDCP 2.3, Black, 6 ft. (1.8 m)

More Info
Check Prices
OVERVIEW
Product Type
USB-C A/V Cable
Technology
DisplayPort; USB 3.x
Cable Type
Active
VIDEO
Max Supported Video Resolution
7680 x 4320 @ 60Hz
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
DisplayPort Alt Mode
Yes
 
INPUT
Bus Powered
Yes
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
USB C (MALE)
Connector Plating
Nickel
Contact Plating
Nickel
PHYSICAL
Color
Black
Material of Construction
TPE + ALUMINUM
Cable Jacket Color
Black
Connector Color
Silver
Cable Jacket Material
TPE
Cable Outer Diameter (OD)
4.8MM
Wire Gauge (AWG)
32/24
Cable Length (ft.)
6
Cable Length (in.)
72
Unit Dimensions (hwd / in.)
0.790 x 6.690 x 3.540
Unit Packaging Type
Box
Unit Weight (lbs.)
0.15
ENVIRONMENTAL
Operating Temperature Range
14° to 45°F (-10° to 113°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
IP68 Rated
No
IP20 Rated
No
Displayport Specification
1.2; 1.4
HDCP Specification
1.4; 2.3
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U444-006-H8K6

USB-C to HDMI Active Adapter Cable (M/M) - 8K 60 Hz, 4K 144 Hz, HDR, 4:4:4, HDCP 2.3, Black, 6 ft. (1.8 m)

More Info
Check Prices
OVERVIEW
Product Type
USB-C A/V Cable
Technology
HDMI; USB 3.x
Cable Type
Active
VIDEO
Max Supported Video Resolution
7680 x 4320 60HZ / 3840 x 2160 @ 144 Hz
Max Supported Color Depth
36-bit True Color
HDR Support
Yes
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
DisplayPort Alt Mode
Yes
Resolutions Supported

The U444-006-H8K6 supports the following display resolutions:

7680 x 4320 (8K) @ 24 Hz/ 25 Hz/ 30 Hz/ 60 Hz

4196 (3840) x 2160 (4K) @ 24 Hz/ 25 Hz/ 30 Hz/ 60 Hz/ 120 Hz/ 144 Hz

2560 x 1440p @ 24 Hz/ 25 Hz/ 50 Hz/ 60 Hz/ 120 Hz/ 144 Hz

1920 x 1080p @ 24 Hz/ 25 Hz/ 50 Hz/ 60 Hz/ 120 Hz/ 144 Hz

1920 x 1080i @ 24 Hz/ 25 Hz/ 50 Hz/ 60 Hz/ 120 Hz/ 144 Hz

1280 x 720p @ 24 Hz/ 25 Hz/ 50 Hz/ 60 Hz/ 120 Hz/ 144 Hz

720 (640) x 480p @ 50 Hz / 60 Hz/ 120 Hz/ 144 Hz

Note: Both the source and display must support the desired resolution in order to function appropriately

INPUT
Bus Powered
Yes
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
USB C (MALE)
Connector Plating
Nickel
Contact Plating
Nickel
PHYSICAL
Color
Black
Material of Construction
TPE + ABS
Cable Jacket Color
Black
Connector Color
Silver
Cable Jacket Material
TPE
Cable Outer Diameter (OD)
4.2MM
Wire Gauge (AWG)
34/24
Cable Length (ft.)
6
Cable Length (in.)
72
Unit Dimensions (hwd / in.)
0.790 x 4.720 x 3.940
Unit Packaging Type
Box
Unit Weight (lbs.)
0.15
ENVIRONMENTAL
Operating Temperature Range
14° to 113°F (-10° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
IP68 Rated
No
IP20 Rated
No
Displayport Specification
1.2; 1.4
HDCP Specification
1.4; 2.3
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.