Remote Control Module for Healthcare Products - for Medical Power Modules/Inverters/Chargers
Part Number: HCFLUSHRUI
- Designed to work with select Tripp Lite medical power modules
- Controls a connected inverter/charger from up to 5 ft. away via Cat5 cabling
- Comes ready for immediate front-panel, rear-panel or below-dash mounting
- LED indicators monitor battery charge level and power status at a glance
- On/off button allows instant one-touch control of connected device
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- HC150SL, HCINT150SL, HC350SNR, HC350SR, HCINT350SNR or other compatible Tripp Lite power module
Package Includes
- HCFLUSHRUI Remote Control Module for Healthcare Products
- Faceplate
- (2) Cat5 cables, 5 ft.
- Mounting hardware
Specifications
OVERVIEW
UPC Code | 037332179135 |
Accessory Type | Remote Control Module |
Accessory Class | UPS Accessories |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Battery Charge and Operational LEDs |
Switches | Remote Control Switch |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.00 x 9.50 x 7.20 |
Unit Dimensions (hwd / in.) | 2.000 x 5.000 x 2.000 |
Unit Weight (lbs.) | 1 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Power Inverters
Model Number | Description | |
---|---|---|
![]() |
HC150SL | 150W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1 |
![]() |
HC350SNR | 300W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1 |
![]() |
HCINT150SL | 150W Power Inverter/Charger for Mobile Medical Equipment, 230V - IEC 60601-1 |
![]() |
HCINT350SNR | 350W Power Inverter/Charger for Mobile Medical Equipment, 230V - IEC 60601-1 |