Part Number: P024-001-15D-2
Extension cord splitter allows two devices with NEMA 5-15P plugs to share one AC power input cord and one NEMA 5-15R outlet.
- Connects 2 devices to one AC outlet to save space and reduce cable clutter
- Recommended for powering dual computers, monitors or other home/office devices
- Right-angle 5-15P plug allows easier connection in confined or hard-to-reach spaces
- Adds 1 ft. to your existing power connection to add flexibility in placing devices
- NEMA 5-15P plug connects to AC power; 5-15R ends connect to devices’ cords
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Y-Style Power Cord Splitter Connects 2 Devices with 5-15P Plugs to One AC Outlet
This extension cable splitter allows two devices with NEMA 5-15P plugs to share one AC input cord and one NEMA 5-15R outlet. The AC power splitter features a right-angle 5-15P plug for connecting to an AC power source and two 5-15R ends for connecting to devices’ power cords. By connecting two devices to one power outlet, the splitter frees up space in a PDU or surge protector, reduces cable clutter and allows welcome flexibility in placing equipment with respect to the outlet.
Heavy-Duty 14 AWG Cable Powers a Wide Variety of Essential Electronics
With this extension cord splitter, a single NEMA 5-15R outlet can power two devices, such as computers, monitors, scanners, printers, instrument amplifiers and other equipment in your home office, work space or dorm room. Ideal for areas where AC outlets are limited, such as rack cabinets, this extension cord Y splitter is compatible with most brands of power cords.
Right-Angle Plug Makes Connecting in Tight Spaces Easier
The space-saving right-angle NEMA 5-15P plug is easy to connect to an outlet located in a confined area, such as behind your computer desk or workstation. The right-angle construction also relieves strain on the cable and connector and helps prevent the cable from bending awkwardly.
Specifications
OVERVIEW
UPC Code | 037332268549 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 15 |
Voltage Compatibility (VAC) | 125 |
CONNECTIONS
Side A - Connector 1 | NEMA 5-15P - RIGHT ANGLE |
Side B - Connector 1 | (2) NEMA 5-15R |
PHYSICAL
Color | Black |
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Rating | FT2 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 9.3mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 14 |
Cable Length (ft.) | 1 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 20% to 80% RH, Non-Condensing |
Storage Humidity Range | 20% to 80% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
Angled Plug | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL Listed |
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images