Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 5/13/2014

Overview

The ROC USB Server Interface Module connects to the HD15 and USB ports on a computer/server, and converts them to a single RJ45 connector. Ordinary Cat5e patch cables can then be used to connect the computer/server to the switch ports on a Smart KVM switch. Use of Cat5e cables frees up space in the installation that would be filled by traditional, thicker KVM cables.

Features

  • Needed to connect a USB Server to a Smart KVM switch via Cat5e cable
  • Easy to install; no software needed
  • No power supply needed
  • Allows a recommended maximum distance of 100ft from KVM to Server via Cat5e cable
  • Compact and lightweight design

System Requirements

  • Cat5 KVM Switch
  • Computer with a VGA video port
  • Computer with a USB port

Package Includes

  • ROC USB
RoHS compliant

Specifications

OVERVIEW
UPC Code654518209365
Accessory TypeServer Interface Unit
Accessory ClassKVM Switch Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)1.00 x 6.00 x 6.50
Shipping Weight (lbs.)0.40
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.