Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Per caster rating of 550 lbs (249.5 kgs)
  • Includes 4 casters, installation guide and mounting hardware
  • Included with all floor-standing rack enclosure models (48/45/42/25/12U)
  • Can be purchased as an accessory to turn stationary 4-post open frame and wall-mount racks into mobile rolling racks
  • 5-year limited warranty

Overview

SmartRack® SRCASTER is a rolling caster kit used to maneuver rack enclosures, wall-mounts and 4-post open frame racks to their desired location. The kit includes four casters (550 pounds or 249.5 kilograms per caster rating), installation guide and mounting hardware. The kit comes standard with all floor standing rack enclosures (48/45/42/25/12U).

Note: Casters are intended for minor position adjustments and are not designed for moving racks over long distances.

Features

  • Rolling caster kit used to maneuver rack enclosures, wall-mounts and 4-post open frame racks to their desired location
  • The kit includes 4 casters (550 lbs (249.5 kgs) per caster rating), installation guide and mounting hardware
  • The kit comes standard with all floor standing rack enclosures (48/45/42/25/12U)
  • Note: Casters are intended for minor position adjustments and are not designed for moving racks over long distances

Package Includes

  • Includes casters, installation guide and mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332145352
Accessory TypeRolling Caster Kit
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)3.20 x 4.50 x 8.30
Shipping Weight (lbs.)5.70
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.