Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: SMARTINT700
This Model has been retired and replaced by SMX750SLT. More information for the SMARTINT700 is available on the model support page
Overview
Tripp Lite's SMARTINT700 intelligent, line-interactive small tower UPS system protects servers, networking accessories and telecommunications equipment from blackouts, voltage fluctuations and transient surges. 700VA/425 watt power handling capability supports a variety of networking, telecom and a variety of other application types compatible with 220-240V/50 Hz power. Regulates input voltages between 164 and 277 back to normal 220-240 volt levels. Offers 20 minutes battery runtime at half load (350VA) and 6 minutes at full load (700VA). Includes a total of 5 UPS supported IEC320-C13 output receptacles, IEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles. Includes enhanced DB9 monitoring port for unattended shutdown, remote control and monitoring of UPS system and power data.
Features
- 700VA/425 watt power handling capability supports a variety of networking, telecom and various other application types
- Maintains continuous operation during blackouts, brownouts and overvoltage conditions
- Provides half-load battery runtime of 20 minutes (350VA) and full load runtime of 6 minutes (700VA)
- Line-interactive voltage regulation corrects brownouts and overvoltages from 164 to 277 volts back to usable 220-240V output levels, without using battery power
- Includes a total of 5 UPS supported IEC320-C13 output receptacles
- IEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
- Included PowerAlert Software provides e-mail notification of power problems and the simultaneous automatic unattended shutdown of any number of servers over IP during extended power failures
- Built-in DB9 enhanced communications port offers remote monitoring and unattended shutdown of connected server or standalone PC loads
- Small tower UPS uses only 50 square inches floor or desktop space, wall-mountable with optional UPSWM accessory
- Hot-swappable/user replaceable batteries allow on-site battery replacement without powering off connected equipment
- UPS battery set ships fully assembled and ready for installation, no time consuming, connection of internal batteries by user is necessary
- 2 year manufacturers product warranty
Specifications
OVERVIEW
UPC Code | 037332033772 |
INPUT
Nominal Input Voltage(s) Supported | 230V AC |
UPS Input Connection Type | C14 inlet |
UPS Input Connection Description | IEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles |
OUTPUT
Output Capacity (VA) | 700 |
Output Capacity (Watts) | 425 |
Power Factor | 0.6 |
Frequency Compatibility | 50 / 60 Hz |
Output Voltage Regulation (Line Mode) | -15%, +8% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Included Output Power Cables | Includes 2 C13 to C14 output power cables |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 230V |
Output Receptacles | (5) C13 |
BATTERY
Runtime Full Load (min.) | 6 min. (450w) |
Runtime Half Load (min.) | 20 min. (225w) |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | Less than 4 hours from 10% to 90% |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC52 (quantity 2) |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 166 to 277 |
Overvoltage Correction | Input voltages between 243 and 277 are reduced by 12% |
Undervoltage Correction | Input voltages between 191 and 215 are boosted by 10% |
Severe Undervoltage Correction | Input voltages between 166 and 190 are boosted by 22% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure and low-battery conditions |
LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 480 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Installation Form Factors Supported with Included Accessories | Tower |
Installation Form Factors Supported with Optional Accessories | Wallmount ( UPSWM - tower mounting kit) |
Primary UPS Depth (mm) | 231 |
Primary UPS Height (mm) | 320 |
Primary UPS Width (mm) | 160 |
Shipping Dimensions (hwd / in.) | 15.50 x 11.00 x 11.25 |
Shipping Weight (lbs.) | 32.40 |
UPS Housing Material | PVC |
UPS Power Module Dimensions (hwd, in.) | 12.6 x 6.3 x 9.1 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 125.7 |
AC Mode Efficiency Rating (100% Load) | 92% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 296 |
COMMUNICATIONS
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | Included |
Communications Cable | DB9 serial cable included |
Communications Interface | DB9 Serial |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 164 |
High Voltage Transfer to Battery Power (Setpoint) | 277 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Hot swappable batteries |
WARRANTY & SUPPORT
Product Warranty Period (International) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images