Product Status Current Model Number: 744-A3121
Eaton Internal Replacement Battery Cartridge (RBC) for Select 2kVA to 2.2kVA UPS Systems and EBMs
Warranty
No warranty is available for this model
Create a Support Ticket
Create a Support Ticket
For immediate assistance, call 800‐356‐5737.
Register your product
Purchase a replacement
Documents & Downloads
Documentation
Product Warranty
Product Warranty
No warranty is available for this model
Questions & Answers
Parts & Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
9PX2000RT | Eaton 9PX 2000VA 1800W 120V Online Double-Conversion UPS - 5-20P, 6x 5-20R, 1 L5-20R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower | |
9PX2000RTN | Eaton 9PX 2000VA 1800W 120V Online Double-Conversion UPS - 5-20P, 6x 5-20R, 1 L5-20R Outlets, Cybersecure Network Card, Extended Run, 2U Rack/Tower | |
9PX2200GRT | Eaton 9PX 2200VA 2000W 208V Online Double-Conversion UPS - L6-20P, 8 C13, 2 C19 Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower | |
SU2200RTXLCD2U | Tripp Lite series SmartOnline 2000VA 1800W 120V Double-Conversion Sine Wave UPS - 7 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower | |
SU2200RTXLCDN | SmartOnline 2000VA 1800W 120V Double-Conversion UPS - 7 Outlets, Extended Run, Network Card Included, LCD, USB, DB9, 2U Rack/Tower |
UPS Battery Packs
Model Number | Description | |
---|---|---|
9PXEBM72RT | Eaton 9PX 72V Extended Battery Module (EBM) for Select 2kVA to 3kVA 9PX UPS Systems, 2U Rack/Tower | |
BP72RT | 72V Extended Battery Module (EBM) for SmartOnline UPS Systems, 2U Rack/Tower |