Product Status Current Model Number: 744-A3122
Eaton Internal Replacement Battery Cartridge (RBC) for Select 3kVA Line-Interactive & Online UPS Systems
Warranty
No warranty is available for this model
Create a Support Ticket
Create a Support Ticket
For immediate assistance, call 800‐356‐5737.
Register your product
Purchase a replacement
Documents & Downloads
Documentation
Product Warranty
Product Warranty
No warranty is available for this model
Product Registration
Register your 744-A3122Questions & Answers
Parts & Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
9PX3000GLRT | Eaton 9PX 3000VA 3000W 208V Online Double-Conversion UPS - L6-20P, 2 L6-20R, 1 L6-30R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower | |
9PX3000GRT | Eaton 9PX 3000VA 3000W 208V Online Double-Conversion UPS - L6-20P, 8 C13, 2 C19 Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower | |
9PX3000RT | Eaton 9PX 3000VA 2700W 120V Online Double-Conversion UPS - L5-30P, 6x 5-20R, 1 L5-30R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower | |
9PX3000RTN | Eaton 9PX 3000VA 2700W 120V Online Double-Conversion UPS - L5-30P, 6x 5-20R, 1 L5-30R Outlets, Cybersecure Network Card, Extended Run, 2U Rack/Tower |