Product Status Current Model Number: N820-10M-OM5
100G Duplex Multimode 50/125 OM5 LSZH Fiber Optic Cable (LC/LC), Lime Green, 10 m
Warranty
This product is covered by a Lifetime Limited Warranty (coverage details)Create a Support Ticket
Register your product
Purchase a replacement
Documents & Downloads
Documentation
Product Warranty
Product Warranty Period (Worldwide)
Product Registration
Register your N820-10M-OM5Questions & Answers
Parts & Accessories
Fiber Network Infrastructure
Model Number | Description | |
---|---|---|
N482-01U | Enclosure for 5 High-Density Fiber Cassettes, 1U | |
N482-02U | Enclosure for 14 High-Density Fiber Cassettes, 2U | |
N482-6M24-6M24 | 100Gb/120Gb Pass-Through Cassette - (x6) 24-Fiber MTP/MPO ( Female ) | |
N484-01U | Copper/Fiber Enclosure for 4 High-Density Cassettes, 1U | |
N484-12LC | 10GbE Pass-Through Cassette - (x12) LC Duplex | |
N484-12M24 | 100Gb/120Gb Pass-Through Cassette - (x12) 24-Fiber MTP/MPO ( Female ) |