Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N482-01U

Enclosure for 5 High-Density Fiber Cassettes, 1U

More Info
Check Prices
OVERVIEW
Technology
Singlemode; Multimode
 
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.750 x 19.000 x 13.000
Unit Weight (lbs.)
4.5
Panel Style
Cassette Type
ENVIRONMENTAL
Operating Temperature
-4 to 140 F (-20 to 60 C)
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CONNECTIONS
 
 
 
N482-02U

Enclosure for 14 High-Density Fiber Cassettes, 2U

More Info
Check Prices
OVERVIEW
Technology
Singlemode; Multimode
 
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
3.500 x 19.000 x 13.000
Unit Weight (lbs.)
6.9
Panel Style
Cassette Type
ENVIRONMENTAL
Operating Temperature
-4 to 140 F (-20 to 60 C)
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CONNECTIONS
 
 
 
N482-6M24-6M24

100Gb/120Gb Pass-Through Cassette - (x6) 24-Fiber MTP/MPO ( Female )

More Info
Check Prices
OVERVIEW
Technology
Multimode
 
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.200 x 3.500 x 0.900
Unit Weight (lbs.)
0.18
 
ENVIRONMENTAL
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CONNECTIONS
Number of Ports
6
Side A - Connector 1
24F MTP/MPO (FEMALE)
Side B - Connector 1
24F MTP/MPO (FEMALE)
N484-01U

Copper/Fiber Enclosure for 4 High-Density Cassettes, 1U

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e; Cat6; Cat6a; Multimode
Accessory Type
Pass-Through Panel
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.750 x 21.260 x 19.000
Unit Weight (lbs.)
4.4
Panel Style
Cassette Type
ENVIRONMENTAL
 
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CONNECTIONS
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.