Product Status Discontinued on 3/7/2018 Model Number: PDU3EVN3L2130
8.6kW 208/120V 3PH Monitored PDU - LX Interface, Gigabit, 45 Outlets, NEMA L21-30P Input, LCD, 0.9 m Cord, 0U 1.8 m Height, TAA

Warranty
This model is discontinued and all warranties have expired.
Create a Support Ticket
Owner's manuals
User's Guide for LX Platform Devices (English)
Owner's Manual for 3-Phase Switched 0U Power Distribution Units (Multi-language)
User's Guide for WEBCARDLX PowerAlert Device Manager (English)
Support resources
Replaced by
Documents & Downloads
Documentation
Software, Firmware & Drivers
Design Resources
One or more views of this model are included in the following Visio stencil.
We offer a number of free stencils to help with datacenter planning. For a complete list of stencils together with installation instructions, please see the Visio Stencils for Data Center Planning page.
Product Warranty
Product Warranty Period (Worldwide)
2-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 2 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Questions & Answers
Parts & Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P005-006-YW | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Yellow Plugs | |
P036-003-15A | Power Extension Cord, C19 to C20 - Heavy-Duty, 15A, 250V, 14 AWG, 3 ft. (0.91 m), Black | |
P036-006-15A | Power Extension Cord, C19 to C20 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black | |
P036-010-15A | Power Extension Cord, C19 to C20 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black |
Environmental Sensors
Model Number | Description | |
---|---|---|
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature, TAA | |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs, TAA | |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs, TAA |