Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Firmware Overview

Firmware Platform Current Version Previously Supported Versions
PADM20 20.2.1.942 20.1.0.87 20.0.4.4 20.0.3.42 20.0.2.8 20.0.1.118 20.0.0.2526

  Release Notes – 20.2.1.942

Warning: Executing the update with the wrong file or in the wrong sequence may place the device into a state where it cannot accept a firmware update.

Firmware Platform Current Version Previously Supported Versions
SNMPWEBCARD v0069 v0068 v0067 v0065 v0064 v0062 v0061 v0055
Monitored PDUs v0069 v0068 v0067 v0065 v0064 v0062 v0061 v0055
Switched PDUs v0069 v0068 v0067 v0065 v0064 v0062 v0061 v0055
SRCOOL33K v0062n
SRCOOLNET v0069 v0068 v0063
Firmware Platform Current Version Previously Supported Versions
TLNETCARD v05c v05b v04fd
Firmware Platform Current Version Previously Supported Versions
B020-008-17 v3.9.384
B020-016-17 v3.9.384
B020-016-17-IP v1.0.078
B020-U08-19-IP v1.1.102 v1.0.097 v1.0.096 v1.0.094
B020-U08-19-K 1.1.101
B020-U08-19-KTAA 1.1.101
B020-U16-19-IP v1.1.102
B020-U16-19-K 1.1.101
B021-02R-17 1.3.124
B022-U08 1.3.128.001
B022-U08-IP v1.0.075.001 v1.0.072
B022-U16 v1.3.125
B040-008-19 21.11.22 14-06-25 120830 110503 100427
B040-016-19 21.11.22 14-06-25 120830 110503 100427
B042-004 21.11.22 14-06-25 120830 110503 100427
B042-008 21.11.22 14-06-25 120830 110503 100427
B042-016 21.11.22 14-06-25 120830 110503 100427
B051-000 1.6.151 v1.5.148 v1.5.147
B051-000-AC v1.1.108 v1.1.106 v1.1.105 v1.0.062
B064-016 1.0.087
B064-016-02-IPG v1.0.083 v1.0.081 v1.0.079 v1.0.077
B064-016-04-IPG v1.0.083 v1.0.081 v1.0.079 v1.0.077
B064-032-02-IPG v1.0.083 v1.0.081 v1.0.079 v1.0.077
B064-032-04-IPG v1.0.083 v1.0.081 v1.0.079 v1.0.077
B070-008-19 1.2 B1
B070-016-19 1.3 B153
B070-016-19-IP v3.0.5.583
B072-008-1 2.0 B12
B072-016-1-IP 2.0 B256
B094-008-2E-M-F 3.16.4u2 3.15.1u1 3.15.0 3.15.0b0 3.12.3
B094-008-2E-V 3.16.4u2 3.15.1u1 3.15.0 3.15.0b0 3.12.3
B095-003-1E-M 3.16.4u2 3.15.1u1 3.15.0 3.15.0b0 3.12.3
B095-004-1E 3.16.4u2 3.15.1u1 3.15.0 3.15.0b0 3.12.3
B096-016 3.16.4u2 3.15.1u1 3.15.0 3.15.0b0 3.12.3
B096-032 3.16.4u2 3.15.1u1 3.15.0 3.15.0b0 3.12.3
B096-048 3.16.4u2 3.15.1u1 3.15.0 3.15.0b0 3.12.3
Firmware Platform Current Version Previously Supported Versions
CS16USB 300708
CS16USBW 300708
CS32USB 300708
CS48USB 300708
CS48USBW 300708
CSC32USB 300708
CSC32USBW 300708

Download the latest MIB files

Filename Description
TRIPPLITE-PRODUCTS.MIB This MIB is used with the WEBCARDLX family of products.
RFC-1628-UPS.MIB Industry standard MIB for managing uninterruptible power supply (UPS) systems.
TRIPPLITE.MIB This is the base MIB for Eaton WEBCARDLX, SNMPWEBCARD and network-ready Eaton products. Load this MIB before loading other Eaton MIBs.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.