Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Power Distribution Units (PDUs)

Monitored

Phase
  • 3-Phase
  • Single-Phase
Form Factor
  • Horizontal (1U)
  • Horizontal (2U)
  • Vertical (0U)
Input Voltage
  • 100
  • 120
  • 127
  • 200
  • 208
  • 220
  • 230
  • 240
  • 360
  • 380
  • 400
  • 415
Amps
  • 12
  • 15
  • 16
  • 20
  • 24
  • 30
  • 32
  • 35
  • 40
  • 45
  • 50
  • 60
  • 63
Input Plug Type
  • 460P9W
  • CS8365
  • Hardwire
  • HUBBELL CS8365C 50A
  • IEC-320 C20
  • IEC-60309 16/20A RED (3P+N+E)
  • IEC-60309 16A BLUE (2P+E)
  • IEC-60309 32A BLUE (2P+E)
  • IEC-60309 60A BLUE (3P+E)
  • NEMA 5-15P
  • NEMA 5-20P
  • NEMA L15-30P
  • NEMA L21-20P
  • NEMA L21-30P
  • NEMA L5-20P
  • NEMA L5-30P
  • NEMA L6-20P
  • NEMA L6-30P
Total Outlets
  • 1
  • 8
  • 16
  • 18
  • 20
  • 24
  • 36
  • 42
  • 45
  • 48
Outlet Types
  • 5-15/20R
  • 5-15R
  • C13
  • C19
  • C39
  • IEC309 16A BLUE (2P+E)
  • L6-20R
  • L6-30R
Eaton Power Distribution Units (PDUs) - Part Number EVMOGU23A-E

Eaton Metered Outlet Rack PDU G4, 0U, 32U, universal Input, 5-23kW, 15-55A, 200-415V, 24 Outlets (12) C13 (12) C19

  • Type: Monitored
  • Phase: 3-Phase; Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240; 415
  • Amps: 63
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number EVMOGU23X

Eaton Metered Outlet Rack PDU G4, 0U, 41U, universal input, 5-23kW, 16-55A, 200-415V, 42 outlets (24)C13 (18)C39, front entry power cord

  • Type: Monitored
  • Phase: 3-Phase; Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240; 415
  • Amps: 63
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number EVMOGU23X-E

Eaton Metered Outlet Rack PDU G4, 0U, 41U, universal input, 5-23kW, 16-55A, 200-415V, 42 outlets (24)C13 (18)C39, end entry power cord

  • Type: Monitored
  • Phase: 3-Phase; Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240; 415
  • Amps: 63
More InfoCheck Prices
Product Advisor

Accessories for Power Distribution Units (PDUs)

We have a range of accessories designed to work with our Power Distribution Units (PDUs). Check them out!

Eaton Power Distribution Units (PDUs) - Part Number PDUMNH20

1.9kW Single-Phase Monitored PDU, 120V Outlets (8 5-15/20R), L5-20P/5-20P Adapter, 12 ft. (3.66 m) Cord, 1U Rack-Mount, LX Platform Interface, TAA

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 120
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMNH30

2.9kW Single-Phase Monitored PDU - 120V Outlets (16 5-15/20R), L5-30P, 10 ft. (3.05 m) Cord, 2U Rack-Mount, TAA

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 120
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMNH32HV

7.4kW Single-Phase Monitored PDU with LX Platform Interface, 230V Outlets (12-C13, 4-C19), IEC-309 32A Blue, 12 ft. (3.66 m) Cord, 2U Rack-Mount, TAA

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 230
  • Amps: 32
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMNV30LX

2.9kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (24 5-15/20R), L5-30P Plug, 0U Vertical, TAA

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 120
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMNV30HVLX

5.5kW Single-Phase Monitored PDU with LX Platform Interface, 208/230V Outlets (20 C13 & 4 C19), L6-30P, 0U, TAA

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 230
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMNV20HVLX

3.7kW Single-Phase 208/230V Monitored PDU - LX Platform, 20 C13, 4 C19 Outlets, C20 Input with L6-20P Adapter, 0U 1778mm Height, TAA

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 230
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMNV20HV2LX

3.7kW Single-Phase 208/230V Monitored PDU - LX Platform, 18 C13, 2 C19 Outlets, C20 / L6-20P Inputs, 0U 900mm Height, TAA

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 230
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMNV15LX

1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (16 5-15R), 10 ft. (3.05 m) Cord with 5-15P Plug, 0U, TAA

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 120
  • Amps: 12
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMNH20HV

3.7kW Single-Phase 208/230V Monitored PDU - LX Platform, 8 C13 Outlets, C20 Input with L6-20P Adapter, 2.4m Cord, 1U Rack-Mount, TAA

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 208; 230
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMNH30HVAT

5.8kW Single-Phase Monitored Automatic Transfer Switch PDU, 2 200-240V 30A L6-30P Inputs, 1 L6-30R Outlet, 1U

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMNH30HV

5.5kW Single-Phase Monitored PDU with LX Platform Interface, 208/230V Outlets (12-C13 and 4-C19), L6-30P, 12 ft. (3.66 m) Cord, 2U Rack-Mount, TAA

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 208; 230
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDU3EVN6L2130

8.6kW 208/120V 3PH Monitored PDU - LX Interface, Gigabit, 45 Outlets, L21-30P Input, LCD, 1.8 m Cord, 0U 1.8 m Height, TAA

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMNV30HV2LX

5.5kW Single-Phase Monitored PDU, LX Interface, 208/230V Outlets (36 C13/6 C19), L6-30P, 10 ft. (3.05 m) Cord, 0U 1.8m/70 in. Height, TAA

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 230
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMNH15AT1

1.44kW 120V Single-Phase ATS/Monitored PDU - 8 NEMA 5-15R Outlets, Dual 5-15P Inputs, 12 ft. Cords, 1U, TAA

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Amps: 15
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number EVMIL630X

Single-Phase Metered Input Rack PDU G4, 208V, 42 Outlets, 24A, 5.8kW, L6-30 Input, 10 ft. Cord, 0U Vertical

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 30
More InfoContact Sales
Eaton Power Distribution Units (PDUs) - Part Number EVMI2130X

3-Phase Metered Input Rack PDU G4, 120/208V, 42 Outlets, 24A, 8.6kW, L21-30 Input, 10 ft. Cord, 0U Vertical

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 120; 208
  • Amps: 30
More InfoContact Sales
Eaton Power Distribution Units (PDUs) - Part Number PDUMNV20LX

1.9kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (24 5-15/20R), 0U Vertical, 70 in., TAA

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 120
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDU3EVN6L2120

5.8kW 208/120V 3PH Monitored PDU - LX Interface, Gigabit, 45 Outlets, L21-20P Input, LCD, 1.8 m Cord, 0U 1.8 m Height, TAA

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMNH15

1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 120
  • Amps: 12
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMNH20AT1

1.92kW 120V Single-Phase ATS/Monitored PDU - 16 5-15/20R Outlets, Dual L5-20P/5-20P Inputs, 12 ft. Cords, 1U, TAA

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDU3EVN10G60B

14.5kW 200-240V 3PH Monitored PDU - LX Interface, Gigabit, 48 Outlets, IEC 309 60A Blue Input, LCD, 3 m Cord, 0U 1.8 m Height, TAA

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 35
More InfoCheck Prices

Need to Monitor PDU Status?

Tripp Lite monitored PDUs let you remotely monitor voltage, frequency, and load levels in real time via a built-in network connection from anywhere around the clock.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.