Part Number: EVMOGU23A-E New
Metered-outlet UPDU accommodates both single- and 3-phase power in 208V and 415/240V environments when paired with a removable input cable.
- Universal power input accommodates 5kVA single-phase to 23kVA 3-phase power
- 24 outlets include 12 C13 and 12 flexible C39, which accepts C14 and C20 plugs
- Embedded Gigabit network module offers market-leading cybersecurity
- Toolless mounting buttons allow 0U vertical installation in your 32U or taller rack
- Meets industry standards recognized all over the world to fit your application
- 3-year limited warranty
Features
17 Removable Power Cables with 15 Different Plugs Support Universal Input
This universal-input PDU (UPDU) G4 is designed to meet your most diverse rack-power needs. With 24 outlets, the EVMOGU23A-E accommodates power needs ranging from 5kVA single-phase to 23kVA three-phase. Pair the UPDU with any one of 17 removable power cables with 15 different plug options (all sold separately). This UPDU alleviates the cost and complexity of mixing and matching different PDUs for different installations. It also ensures you won’t outgrow your PDU as your power needs evolve.
Market-Leading Cybersecurity Ensures Your Data Is Kept Safe
Chain-of-trust encryption and secure firmware boot capability prevent the EVMOGU23A-E UPDU from being a cyberattack vulnerability point on a network. An embedded, hot-swappable Gigabit network module (GNM) offers enhanced management and cybersecurity, including zero-trust architecture and zero-touch provisioning. The EVMOGU23A-E is compatible with select Eaton Brightlayer Data Centers suite software solutions that enable extensive automation and remote management to shorten response times to power issues and ensure timely updates for stronger cybersecurity.
Remote Management Saves Time and Money
The GNM with multi-color screen supports performance management software for real-time reports, trend charts, dashboards and alerts that are prioritized by severity, as well as remote troubleshooting and automated responses during power events. The EVMOGU23A-E is compatible with optional environmental sensors (sold separately) that provide alerts about temperature, humidity and dry-contact device connections.
24 Outlets Give You Plenty of Power Options
The EVMOGU23A-E features 12 C13 outlets, which accept C14 connectors, and 12 high-retention C39 combo outlets, which accept both C14 and C20 connectors, adding flexibility to deployments and reducing the quantity of PDUs you will need to purchase and install.
Outlet-Level Metering Boosts Performance and Efficiency
All outlets provide metering and monitoring for granular power data and precision control of power delivery. The outlets are evenly distributed into six color-coded load banks, each with its own circuit breaker, to improve load balancing and organize connections in a crowded rack.
Convenient Box-to-Rack Installation
This UPDU G4 features toolless mounting buttons that allow front- or side-facing rack installation, depending on your rack’s layout and your power needs. Choose from a collection of 17 power cables and 15 plug options (all power cables sold separately). Low-profile circuit breakers are flush with the lightweight aluminum chassis, and its narrow two-inch width saves space within the rack for revenue-generating equipment. You can cascade up to 40 EVMOGU23A-E models with each model maintaining its own individual IP address from a single network connection point.
Meets Global Approval
The EVMOGU23A-E UPDU meets industry standards all over the world, making it compatible in a broad range of IT facilities, not just physically, but also from a regulatory perspective.
Specifications
OVERVIEW
UPC Code | 037332291004 |
PDU Type | Metered |
INPUT
Input Phase | 3-Phase; Single-Phase |
PDU Input Voltage | 208-240V, 415/240V |
Nominal Input Voltage(s) Supported | 208V AC; 220V AC; 230V AC; 240V AC; 400V AC; 415V AC |
Maximum Input Amps | 63 |
Input Connection Type | Univeral Input |
PDU Plug Type | Hardwire |
Input Cord Length (ft.) | 0 |
OUTPUT
Output Capacity (Watts) | 23000 |
Output Capacity (kW) | 23 |
Output Capacity Details | Power rating is based on the input cordset used. Cord options available for 5kVA-23kVA, 1-phase or 3-phase. |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (12) C13; (12) C39 |
Overload Protection | (6) 2-pole 20A circuit breakers |
CONNECTIONS
Daisy-chainable / Cascadable | Yes |
Daisy-chainable / Cascadable Details | Cascade up to 40 PDUs |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | LCD pixel display with outlet-level readings and automatic shut-off to save energy. Set IP address, rotate display,view alarms and read current, voltage, power and energy. |
LED Indicators | Green = outlet is on; Blinking Red = Outlet is off due to circuit breaker being off |
Current Measurement Accuracy (Amps) | +/-1% |
Voltage Measurement Accuracy (Volts) | +/-1% |
Power Measurement Accuracy (Watts) | +/-1% |
PHYSICAL
Material of Construction | Aluminum |
Rack Height | 0U |
Form Factors Supported | Vertical |
Housing Color | Black |
Included Mounting Accessories | Mounting Buttons |
Included Mounting Accessory Description | Factory-installed shoulder-style aluminum mounting buttons. 49” center-to-center Alternative flush-style mounting buttons also included with PDU. |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 65.00 x 4.65 x 5.40 |
Shipping Weight (lbs.) | 15.43 |
Unit Dimensions (hwd / in.) | 55.900 x 2.000 x 2.560 |
Unit Weight (lbs.) | 11.2 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 140°F (0° to 60°C) |
Storage Temperature Range | -13° to 149°F (-25° to 65°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
Storage Elevation (ft.) | 0-50000 ft. (0-15240 m) |
COMMUNICATIONS
Network Monitoring Port Description | Eaton Gigabit Network Module G4 |
Network Monitoring Port | Serial/Ethernet ports for environmental monitoring and daisy-chain connections |
SNMP Compatibility | Yes |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 1000 Mbps |
FEATURES & SPECIFICATIONS
High Availability PDU Features | Advanced cybersecurity |
STANDARDS & COMPLIANCE
Product Certifications | ICES (Canada); IEC 62368-1; cTUVus |
Product Compliance | CE (Europe); FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Adapters
Model Number | Description | |
---|---|---|
U209-006-RJ45XC | USB-C to RJ45 Serial Rollover Cable (M/M) - Cisco Compatible, 250 Kbps, 6 ft. (1.8 m) |
Environmental Sensors
Model Number | Description | |
---|---|---|
EMPDT1H1C2 | Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions |