Part Number: CBL366-10
PDU power cord with 8-pin universal plug connects your Eaton universal input PDU (UPDU) to a compatible AC outlet.
- Delivers 17.3kVA 3-phase power to Eaton's universal input PDU (UPDU)
- 10 ft. length allows flexibility in placing PDU in relationship to AC outlet
- 3-year limited warranty
Features
Detachable Power Cord Supports Universal Input PDU
This detachable power cord is designed for North American 208/120V WYE 3-phase use. Its 8-pin universal connector mates with an Eaton universal input PDU (UPDU) to meet your diverse rack-power needs. The 10-foot (3.1-meter) length with 560P9W input plug allows you convenient flexibility in placing the UPDU with respect to the AC outlet.
System Requirements
Pairs with Eaton’s universal input PDU (UPDU)
Package Includes
CBL366-10 Power Cord, 17300VA 3-Phase, 10 ft. (3.05 m)
Specifications
OVERVIEW
UPC Code | 786689802073 |
Device Compatibility | PDU |
Country/Region | North America |
INPUT
Input Phase | 3-Phase |
Maximum Input Amps | 60 |
Voltage Compatibility (VAC) | 208/120V WYE |
CONNECTIONS
Side A - Connector 1 | 8-Pin Souriau UTG |
Side B - Connector 1 | 560P9W |
PHYSICAL
Plug Color | Blue |
Cable Jacket Color | Black |
Connector Color | Black |
Power Cord Jacket Type | W |
Cable Outer Diameter (OD) | 28mm |
Number of Conductors | 4 |
Wire Gauge (AWG) | 6 |
Cable Length (ft.) | 10 |
Cable Length (in.) | 120 |
Shipping Dimensions (hwd / in.) | 9.00 x 17.00 x 17.00 |
Shipping Weight (lbs.) | 12.00 |
Unit Dimensions (hwd / in.) | 4.000 x 11.250 x 10.750 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 140°F (0° to 60°C) |
Storage Temperature Range | 32° to 194°F (0° to 90°C) |
Operating Temperature | 32° to 140°F (0° to 60°C) |
Operating Humidity Range | 10% TO 90% RH, NON-CONDENSING |
Storage Humidity Range | 10% TO 90% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
STANDARDS & COMPLIANCE
Product Certifications | UL Listed; cTUVus; cUL Listed |
Product Compliance | CE (Europe); FCC (USA); RoHS; UKCA; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
The UTG series circular connector is made by Souriau-Sunbank, an Eaton company. It has a 1/3 bayonet coupling to quickly connect, with an audible click to confirm proper connection.
Made from plastic and metal, UTG connectors provide a weight-saving solution combined with high durability, supporting up to 500 mating cycles. UTG connectors answer the need for economical, lightweight and reliable coupling.
Documents & Downloads
Design Resources
Product Literature
Product Images