Part Number: EVBAGU23X-E New
Basic UPDU accommodates both single- and 3-phase power in 208V and 415/240V environments when paired with a removable input cable.
- Universal power input accommodates 5kVA single-phase to 23kVA 3-phase power
- Provides branch circuit protection for all connected equipment in your rack
- 42 outlets include 24 C13 and 18 flexible C39, which accepts C14 and C20 plugs
- Toolless mounting buttons allow 0U vertical installation in your 42U or higher rack
- 3-year limited warranty
Features
17 Removable Power Cables with 15 Different Plugs Support Universal Input
This universal input PDU (UPDU) G4 is designed to meet your most diverse rack-power needs. Equipped with 42 outlets, the EVBAGU23X-E accommodates power needs ranging from 5kVA single-phase to 23kVA three-phase. Pair the UPDU with any one of 17 removable power cables with 15 different plug options (all sold separately). This UPDU alleviates the cost and complexity of mixing and matching different PDUs for different installations. It also ensures you won’t outgrow your PDU as your power needs evolve.
42 Outlets Give You Plenty of Power Options
The EVBAGU23X-E features 24 C13 outlets, which accept C14 connectors, and 18 high-retention C39 combo outlets, which accept both C14 and C20 connectors, adding flexibility to deployments and reducing the quantity of PDUs you will need to purchase and install.
Convenient Box-to-Rack Installation
This UPDU G4 features toolless mounting buttons that allow front- or side-facing rack installation, depending on your rack’s layout and your power needs. Choose from a collection of 17 interchangeable AC input cables and 15 plug options (all power cables sold separately) that support a wide variety of voltages and capacities. Low-profile circuit breakers are flush with the lightweight aluminum chassis, and its narrow two-inch width saves space within the rack for revenue-generating equipment.
Specifications
OVERVIEW
UPC Code | 786689812812 |
PDU Type | Basic |
INPUT
Input Phase | 3-Phase; Single-Phase |
PDU Input Voltage | 208-240V, 415/240V, 208/120V |
Nominal Input Voltage Description | 1P: 100-240V~, 16-63A 3P DELTA: 100-240V~, 16-55A 3P WYE: 100-240 / 173-415V~, 16-32A 50/60Hz |
Maximum Input Amps | 63 |
Input Connection Type | Universal Input |
PDU Plug Type | Hardwire |
Voltage Compatibility (VAC) | 1-Phase; 100; 110; 120; 200; 208; 230; 240; 3-Phase; 415 |
Input Cord Details | Universal input connector. Available 12 detachable power cords with 12 different plugs; all cords are 10 ft. long with locking connectors. Cordsets are sold and shipped separately. |
Input Cord Length (ft.) | 0 |
OUTPUT
Output Capacity (kVA) | 23 |
Output Capacity (Watts) | 23000 |
Output Capacity (kW) | 23 |
Output Capacity Details | Power rating is based on the input cordset used. Cord options available for 5kVA-23kVA, 1-phase or 3-phase |
Frequency Compatibility | 50 / 60 Hz |
Output Circuit Breakers | (6) low-profile circuit breakers. 16A (Europe)/20A (US). One circuit breaker per outlet bank. |
Nominal Output Voltage(s) Supported | 200V; 208V; 230V; 240V |
Output Receptacles | (24) C13; (18) C39 |
Overload Protection | (6) 2-pole 20A circuit breakers |
CONNECTIONS
Daisy-chainable / Cascadable | No |
PHYSICAL
Material of Construction | Aluminum |
Rack Height | 0U |
Form Factors Supported | Vertical |
Housing Color | Black |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 75.00 x 7.72 x 5.40 |
Shipping Weight (lbs.) | 15.43 |
Unit Dimensions (hwd / in.) | 64.400 x 2.090 x 2.050 |
Unit Weight (lbs.) | 13.7 |
Rack Units | 42 |
Mounting Details | Factory-installed shoulder-style aluminum mounting buttons. 61.25” center-to-center Alternative flush-style mounting buttons also included with PDU. |
ENVIRONMENTAL
Operating Temperature Range | 32° to 140°F (0° to 60°C) |
Storage Temperature Range | -13° to 149°F (-25° to 65°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
Storage Elevation (ft.) | 0-50000 ft. (0-15240 m) |
STANDARDS & COMPLIANCE
Product Certifications | ICES (Canada); UL 62368-1; cTUVus |
Product Compliance | CE (Europe); FCC Part 15 Class A (USA); RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Questions & Answers
Accessories
Environmental Sensors
Model Number | Description | |
---|---|---|
EMPDT1H1C2 | Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions |
Documents & Downloads
Documentation
Product Literature
Product Images