Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Power Distribution Units (PDUs)

Auto-Transfer Switch

Phase
  • Single-Phase
Form Factor
  • Horizontal (1U)
  • Horizontal (2U)
Input Voltage
  • 100
  • 120
  • 127
  • 200
  • 208
  • 220
  • 230
  • 240
Amps
  • 10
  • 12
  • 15
  • 16
  • 20
  • 24
  • 30
  • 32
Input Plug Type
  • IEC-320 C14
  • IEC-320 C20
  • IEC-60309 16A BLUE (2P+E)
  • IEC-60309 32A BLUE (2P+E)
  • NEMA 5-15P
  • NEMA 5-20P
  • NEMA L5-20P
  • NEMA L5-30P
  • NEMA L6-20P
  • NEMA L6-30P
Total Outlets
  • 1
  • 8
  • 10
  • 16
  • 18
  • 19
  • 25
Outlet Types
  • 5-15/20R
  • 5-15R
  • C13
  • C19
  • IEC309 16A BLUE (2P+E)
  • L5-30R
  • L6-20R
  • L6-30R
Eaton Power Distribution Units (PDUs) - Part Number PDUMH20ATNET

1.9kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 120
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH15ATNET

1.4kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 120
  • Amps: 12
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH15AT

1.4kW Single-Phase Local Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 120
  • Amps: 12
More InfoCheck Prices
Product Advisor

Accessories for Power Distribution Units (PDUs)

We have a range of accessories designed to work with our Power Distribution Units (PDUs). Check them out!

Eaton Power Distribution Units (PDUs) - Part Number PDUMH20HVATNET

3.8kW Single-Phase Switched Automatic Transfer Switch PDU, Two 200-240V C20 Inlets, 8 C13 & 2 C19 Outputs, 1U, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH20HVAT

3.8kW Single-Phase Local Metered Automatic Transfer Switch PDU, Two 200-240V C20 Inlets, 8 C13 & 2 C19 Outputs, 1U, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH20AT

1.9kW Single-Phase Local Metered Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 120
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH15HVATNET

2.4kW Single-Phase Switched Automatic Transfer Switch PDU, Two 200-240V C14 Inlets, 10 C13 Outputs, 1U, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 10
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH30AT

2.9kW Single-Phase Local Metered Automatic Transfer Switch PDU, 2 120V L5-30P Inputs, 24 5-15/20R & 1 L5-30R Outputs, 2U, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 120
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH15HVAT

2.4kW Single-Phase Local Metered Automatic Transfer Switch PDU, Two 200-240V C14 Inlets, 10 C13 Outputs, 1U, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 10
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH30HVAT

5.8kW Single-Phase Local Metered Automatic Transfer Switch PDU, Two 200-240V L6-30P Inputs, 16-C13 2-C19 & 1 L6-30R Outlet, 2U, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH30HVATNET

5.8kW Single-Phase Switched Automatic Transfer Switch PDU, Two 200-240V L6-30P Inputs, 16-C13 2-C19 & 1 L6-30R Outlet, 2U, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH20HVATS

3.8kW 200–240V Single-Phase ATS/Local Metered PDU - 8 C13 and 2 C19 Outlets, Dual C20 Inlets, 12 ft. Cords, 1U, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 20
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMNH30HVAT

5.8kW Single-Phase Monitored Automatic Transfer Switch PDU, 2 200-240V 30A L6-30P Inputs, 1 L6-30R Outlet, 1U

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH20ATS

1.92kW 120V Single-Phase ATS/Local Metered PDU - 16 5-15/20R Outlets, Dual L5-20P/5-20P Inputs, 12 ft. Cords, 1U, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Amps: 20
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH15ATS

1.44kW 120V Single-Phase ATS/Local Metered PDU - 8 NEMA 5-15R Outlets, Dual 5-15P Inputs, 12 ft. Cords, 1U, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Amps: 15
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH30ATNET

2.9kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V L5-30P Inputs, 24 5-15/20R & 1 L5-30R Outputs, 2U, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 120
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH32HVATNET

7.7kW Single-Phase Switched Automatic Transfer Switch PDU, Two 200-240V IEC309 32A Blue Inputs, 16-C13 2-C19 Outlets, 2U, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 32
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMNH15AT1

1.44kW 120V Single-Phase ATS/Monitored PDU - 8 NEMA 5-15R Outlets, Dual 5-15P Inputs, 12 ft. Cords, 1U, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Amps: 15
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMNH20HVAT

3.8kW Single-Phase Monitored Automatic Transfer Switch PDU, 2 200-240V 16A L6-20P Inputs, 1 L6-20R Outlet, 1U

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMNH30AT2

2.9kW 120V Single-Phase ATS/Monitored PDU - 24 5-15/20R & 1 L5-30R Outlets, Dual L5-30P Inputs, 10 ft. Cords, 2U, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 100; 120; 127
  • Amps: 30
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMNH20AT1

1.92kW 120V Single-Phase ATS/Monitored PDU - 16 5-15/20R Outlets, Dual L5-20P/5-20P Inputs, 12 ft. Cords, 1U, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMNH32HVAT2

7.4kW 200-240V Single-Phase ATS/Monitored PDU - 16 C13 & 2 C19 Outlets, Dual IEC 309 32A Blue Inputs, 3 m Cords, 2U, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 200; 220; 230
  • Amps: 32
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMNH30HVAT2

5.8kW 208/240V Single-Phase ATS/Monitored PDU - 16 C13, 2 C19 & 1 L6-30R Outlets, Dual L6-30P Inputs, 10 ft. Cords, 2U, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 200; 208; 240
  • Amps: 30
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMNH20HVAT1

3.8kW 200–240V Single-Phase ATS/Monitored PDU - 8 C13 and 2 C19 Outlets, Dual C20 Inlets, 12 ft. Cords, Network Card, 1U, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 20
More InfoCheck Prices

Need Help Finding an Auto Transfer Switch PDU?

Tripp Lite's ATS PDUs connect to separate primary and secondary power sources, providing redundant power to network devices with non-redundant power supplies.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.