Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Power Distribution Units (PDUs)

Switched

Phase
  • 3-Phase
  • Single-Phase
Form Factor
  • Horizontal (1U)
  • Horizontal (2U)
  • Vertical (0U)
Input Voltage
  • 120
  • 200
  • 208
  • 220
  • 230
  • 240
  • 360
  • 380
  • 400
  • 415
Amps
  • 10
  • 12
  • 16
  • 24
  • 32
  • 35
  • 40
Input Plug Type
  • Hardwire
  • HUBBELL CS8365C 50A
  • IEC-320 C14
  • IEC-320 C20
  • IEC-60309 16/20A RED (3P+N+E)
  • IEC-60309 32A BLUE (2P+E)
  • IEC-60309 32A RED (3P+N+E)
  • IEC-60309 63A RED (3P+N+E)
  • NEMA 5-15P
  • NEMA 5-20P
  • NEMA L21-20P
  • NEMA L21-30P
  • NEMA L5-20P
  • NEMA L5-30P
  • NEMA L6-20P
  • NEMA L6-30P
Total Outlets
  • 2
  • 8
  • 10
  • 14
  • 16
  • 18
  • 19
  • 24
  • 25
  • 30
Outlet Types
  • 5-15/20R
  • 5-15R
  • 5-20R
  • C13
  • C19
  • L5-30R
  • L6-30R
Eaton Power Distribution Units (PDUs) - Part Number PDUMH20ATNET

1.9kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 120
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH15ATNET

1.4kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 120
  • Amps: 12
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH15NET2LX

1.4kW Single-Phase Switched PDU, LX Interface, 120V Outlets (8 5-15R), NEMA 5-15P, 12 ft. (3.66 m) Cord, 1U Rack, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 120
  • Amps: 12
More InfoCheck Prices
Product Advisor

Accessories for Power Distribution Units (PDUs)

We have a range of accessories designed to work with our Power Distribution Units (PDUs). Check them out!

Eaton Power Distribution Units (PDUs) - Part Number PDUMH15HVNET

2.5kW Single-Phase 208/230V Switched PDU - LX Platform, 8 C13 Outlets, C14 Input 2m Cord, 1U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 208; 230
  • Amps: 12
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH20HVATNET

3.8kW Single-Phase Switched Automatic Transfer Switch PDU, Two 200-240V C20 Inlets, 8 C13 & 2 C19 Outputs, 1U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMV30HVNETLX

5.5kW Single-Phase Switched PDU - LX Interface, 208/230V Outlets (20 C13 & 4 C19), L6-30P, 0U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 230
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH15NET

1.4kW Single-Phase Switched PDU - LX Interface, 120V Outlets (16 5-15R), 5-15P, 120V Input, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 120
  • Amps: 12
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH15HVATNET

2.4kW Single-Phase Switched Automatic Transfer Switch PDU, Two 200-240V C14 Inlets, 10 C13 Outputs, 1U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 10
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDU15NETLX

1.4kW 120V Single-Phase Switched Mini PDU - LX Platform Interface, NEMA 5-15P 6 ft. (1.83 m) Cord, 0U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 120
  • Amps: 12
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMV15NETLX

1.4kW Single-Phase Switched PDU - LX Interface, 120V Outlets (16 5-15R), 10 ft. (3.05 m) Cord with 5-15P, 0U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 120
  • Amps: 12
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH20NET

1.9kW Single-Phase Switched PDU - LX Interface, 120V Outlets (16 5-15/20R), L5-20P/5-20P Input, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 120
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMV20NETLX

1.9kW Single-Phase Switched PDU - LX Interface, 120V Outlets (24 5-15/20R), 10 ft. (3.05 m) Cord with L5-20P, 0U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 120
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMV20HVNETLX

3.7kW Single-Phase Switched PDU - LX Interface, 208/230V Outlets (20 C13 & 4 C19), C20/L6-20P, 0U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 230
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMVR30NETLX

2.9kW Single-Phase Switched PDU, LX Platform, Outlet Monitoring, 120V Outlets (24 NEMA 5-15/20R), L5-30P Plug, 0U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 120
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH30NET

2.9kW Single-Phase Switched PDU - LX Interface, 120V Outlets (16 5-15/20R), 10 ft. (3.05 m) Cord with L5-30P, 2U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 120
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH30HV19NET

5.5kW Single-Phase Switched PDU - LX Interface, 208/230V Outlets (8 C13 & 6 C19), L6-30P Input, 15 ft. (4.57 m) Cord, 2U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 208; 230
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH30HVATNET

5.8kW Single-Phase Switched Automatic Transfer Switch PDU, Two 200-240V L6-30P Inputs, 16-C13 2-C19 & 1 L6-30R Outlet, 2U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH30ATNET

2.9kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V L5-30P Inputs, 24 5-15/20R & 1 L5-30R Outputs, 2U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 120
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMVR20NETLX

1.9kW Single-Phase Switched PDU, LX Platform, Outlet Monitoring, 120V Outlets (24 NEMA 5-15/20R), L5-20P Plug, 0U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 120
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMVR30HVNETLX

5.5kW Single-Phase Switched PDU, Outlet Monitoring, 208/230V Outlets (20 C13 & 4 C19), 0U, LX Interface, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 230
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH20NET2LX

1.9kW Single-Phase Switched PDU, LX Interface, 120V Outlets (8 5-15/20R), NEMA L5-20P/5-20P input, 12 ft. (3.66 m) Cord, 1U Rack, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 120
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH32HVNET

7.4kW Single-Phase Switched PDU, LX Interface, 230V Outlets (16-C13), IEC-309 Blue 230V 32A, 3.6m Cord, 2U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 230
  • Amps: 32
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH32HVATNET

7.7kW Single-Phase Switched Automatic Transfer Switch PDU, Two 200-240V IEC309 32A Blue Inputs, 16-C13 2-C19 Outlets, 2U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 32
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDU3EVSR10L2130

10kW 200-240V 3PH Switched PDU - LX Interface, Gigabit, 30 Outlets, L21-30P Input, LCD, 3 m Cord, 0U 1.8 m Height, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 24
More InfoCheck Prices

Need Help Finding a Switched PDU?

Tripp Lite switched PDUs let you remotely control individual outlets and reboot equipment to minimize downtime and avoid expensive service calls.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.