Note: The TLNET Platform is only compatible with Tripp Lite UPS Systems; it is not compatible with Tripp Lite PDUs or Cooling products.
Software Downloads
-
TLNET Shutdown Agent Download
Eaton Tripp Lite's TLNET Shutdown Agent provides automatic shutdown for a computer that is receiving battery backup protection from an Eaton Tripp Lite UPS system, but is unable to connect directly to the UPS system via USB or serial cabling. The TLNET Shutdown Agent monitors SNMP-capable Eaton Tripp Lite devices that use the TLNETCARD and can initiate shutdown of pre-configured computers upon detecting trigger events from those devices.
Utilities & Drivers
-
TLNET Configurator Utility
The TLNET Configurator utility simplifies installation and maintenance of TLNETCARDS. Its Discovery function quickly identifies all TLNETCARDs in a prescribed subnet, and from there device configurations and firmware updates can be applied to individual or multiple TLNETCARDs.
-
SNMP UPS MIB Definitions
Right-click and select “Save As” to download
-
Eaton Tripp Lite SNMP MIB Definitions
Right-click and select “Save As” to download