Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Management Solutions / PowerAlert Network Shutdown Agent

PowerAlert Network Shutdown Agent provides automatic shutdown for a computer that is receiving battery backup protection from an Eaton UPS system, but is unable to connect directly to the UPS system via USB or serial cabling. PowerAlert Network Shutdown Agent is able to "listen" to an SNMP-capable device on the local network that is directly connected to the UPS system, allowing you to configure your computer to shut down when specific power events are detected. PowerAlert Network Shutdown Agent does not require the Java Runtime Environment, so it is also useful for users who cannot install Java because of computer resource limitations or IT department restrictions.

PowerAlert Network Shutdown Agent can monitor several types of SNMP-capable Eaton devices, including UPS systems with a WEBCARDLX or SNMPWEBCARD*, UPS systems that appear on the network via PowerAlert Local* and network-enabled PDUs*.

* Software or firmware version 12.04.0048 and above

Features

  • Listens for power events over a network
  • Provide a way to shutdown a PC or server when no local USB/serial connection to the UPS is available
  • Works with PowerAlert Local or the optional Eaton SNMP Network Card
  • Logging
  • Built-in SNMP agent

Requirements

Eaton's PowerAlert Software allows users to monitor and control connected UPS systems. PowerAlert works with multiple computing platforms, including Microsoft Windows and Linux.

The minimum system requirements for each PowerAlert component are:

Windows 7, 8, 10 (32 & 64 bit), Server 2008, 2012, 2016 (32 & 64 bit)

Linux

  • Fedora 8 or OpenSUSE 11
  • Eaton SNMPWEBCARD or supported PowerAlert Local system (12.04.0048 and above)
  • Available TTY port
  • Open 3664 and 162 ports (any firewall)
  • Root user (required for installation)

Macintosh OS X

This distribution of PowerAlert Network Shutdown Agent is for 64-bit Intel machines running OS X 10.5.8 and OS X 10.6.2, 10.6.3 and 10.6.4.

  • PowerAlert Shutdown Agent Engine requires a network connection to a local area network. PowerAlert Shutdown Agent Engine only contacts network devices chosen by you. PowerAlert Shutdown Agent Engine will respond to SNMP requests from your network.
  • PowerAlert Shutdown Agent Console requires Java SE 6 version 1.6.0_17. OS X 10.5 users must install Java for Mac OS 10.5 Update 6. OS X 10.6 users must install Java for Mac OS 10.6 Update 1.
  • PowerAlert Shutdown Agent Engine requires 7.0 MB of space in your system volume.
  • PowerAlert Shutdown Agent Console requires 7.4 MB of space in the location of your choice.
  • PowerAlert Shutdown Agent Engine requires administrator privileges to install or uninstall.
  • PowerAlert Shutdown Agent Engine requires open and available UDP network ports 3664, 3665, 161, and 162.

Please visit our Software Downloads section for the latest updates. Your operating system may also be supported by a previous version of PowerAlert.

Getting Help with PowerAlert

Before contacting Eaton Technical Support, please refer to Section 5 - Troubleshooting of the PowerAlert User Manual for possible solutions.

If you are still unable to resolve the problem, you can reach Eaton Technical Support here:

Phone: +1 (773) 869-1234
Monday through Friday
7:00 AM to 6:00 PM CST (Central Standard Time)
Contact Technical Support

Small-to-Medium Network Configurations

Computer(s) Connected to UPS via Local Area Network:

power Alert Network Shutdown Agent

Use this configuration when it is not possible for the UPS or PDU to connect to the computer(s) via a USB or serial communication port. An SNMP Network Card (e.g. WEBCARDLX) must be installed in the UPS or PDU. An SNMP Network Card also supports device monitoring and control over the Internet via a browser.

PowerAlert Network Shutdown Agent (PANSA) - click thumbnails to enlarge
power Alert Network Shutdown Agent

Device Discovery Pop-up

Discover network devices using SNMP.

power Alert Network Shutdown Agent

Device Discovery Progress

Displays the progress of Device discovery.

power Alert Network Shutdown Agent

Post Device Discovery Selection

Configure events to trigger operating system shutdown or execution of a script.

PowerAlert Network Shutdown Agent Documentation

Other Resources

Windows 7, 8, 10 (32 & 64 bit), Server 2008, 2012, 2016 (32 & 64 bit)

PowerAlert Network Shutdown Agent (NSA) Software 12.5.0 for Windows [ 8.11 MB / ZIP ]

Download

Linux (Fedora 8)

PowerAlert Network Shutdown Agent (NSA) Software 12.04.0053-1 for Linux Fedora 8 [ 43 MB / RPM ]

Download

Linux (OpenSUSE11)

PowerAlert Network Shutdown Agent (NSA) Software 12.04.0059 for Linux OpenSUSE11 [ 4.67 MB / RPM ]

Download

Mac OS X

PowerAlert Network Shutdown Agent (NSA) Software 12.04.0053 for Mac OS X [ 4 MB / DMG ]

Download

VMware

PowerAlert Network Shutdown Agent (NSA) Software 12.04.0059 for VMware [ 4.67 MB / RPM ]

Download
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.