Part Number: B095-004-1E TAA
This Model has been retired and replaced by B093-004-2E4U. An Owner's Manual and other information for the B095-004-1E is available on the model support page
Overview
Features
- (x4) RS-232 Serial Console Ports
- Configured to use standard Cat5e/6 patch cable when connecting to Cisco devices
- Tripp Lite's console servers all use an embedded FIPS 140-2 OpenSSL cryptographic module that has been validated to meet the FIPS 140-2 standards and has received Certificate #1051.
- When using SSH, HTTPS or SDT Connector to connect to any service on the console server while running in FIPS mode, they will be utilizing the embedded FIPS compliant module. In order to connect using any of the protocols, you must use a cryptographic algorithm that is FIPS approved or it will fail.
- Network UPS Tools for UPS Monitoring and management
- Powerman for PDU and RPC management
- 2GB Internal USB Flash
- Attach external modem to Serial ports for out-of-band access
- Secure Shell (SSH V2 and V3)
- IPsec VPN support
- TACACS+ , RADIUS, LDAP and Kerberos authentication
- PAP/CHAP authentication (dial up)
- Local authentication
- System event syslog
- SSH port and IP forwarding support
- IP packet filtering
- Break over SSH support
- Port triggers with SMNP and email alerts for all tunnel traffic
- Offline data logging (Syslog, NFS, CIFS)
- Online data buffering and logging
- Multiple users per port (with port sniffing)
- Telnet/SSH/Raw TCP connect
- RFC 2217 - Port Redirection
- Integrated AJAX serial console and system terminal via web interface
- Native IPMI 1.5 and 2.0 (RMCP/RMCP+) support for BMC and service processor access and control
- Service processor access (IPMI, ILO, LOM and more)
- Access to KVM built in to service processors (DRAC, RSA)
- Limit user access by LAN device and SDT service for that device
- Each gateway can port forward to an unlimited number of locally networked hosts (computers, routers)
- Embedded DHCP server for management LAN devices
- Command Line interface (Linux Shell)
- Nagios distributed monitoring
- Internal temperature sensor
- Digital I/O ports for external smoke, fire, vibration, water detection and door contact sensors
- Linux with source code access
- Constructed of heavy-duty steel housing
Specifications
OVERVIEW
UPC Code | 037332154965 |
INPUT
Maximum Input Amps | 0.3 |
POWER
AC Adapter | Input: 100-240V, 50/60Hz, 0.3A |
Power Consumption (Watts) | 6 |
CONNECTIONS
Number of Ports | 4 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.80 x 6.60 x 11.40 |
Shipping Weight (lbs.) | 2.00 |
Unit Dimensions (hwd / in.) | 1.125 x 3.500 x 4.000 |
ENVIRONMENTAL
Operating Temperature Range | 5C to 50C (41F to122F) |
Storage Temperature Range | -30C to +60C (-20F to +140F) |
Relative Humidity | 5% to 90% |
BTUs | 120V: 21 BTU per hour |
COMMUNICATIONS
IP Remote Access | Yes |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 4-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images