Part Number: SUPDMB710

- Converts compatible SmartOnline high-voltage UPS systems to provide North American 20 and 30A outputs
- For use with input voltages of 200-240 VAC
- Hardwired input / 2 L6-30R and 4 L6-20R output connections
- Manual bypass feature ensures maximum equipment availability
- 2-year limited warranty
Overview
The SUPDMB710 converts the output of SmartOnline SU8000RT3U and SU10000RT3U power modules to North American L6-20R and L6-30R output connections. Manual bypass feature ensures maximum availability of connected equipment while UPS maintenance occurs. Can accept input voltages of 200-240 VAC. Hardwire input / 2 L6-30R and 4 L6-20R output connections.
Features
- Converts compatible SmartOnline high-voltage UPS systems to provide North American 20 and 30A outputs
- For use with input voltages of 200-240 VAC
- Hardwired input / 2 L6-30R and 4 L6-20R output connections
- Manual bypass feature ensures maximum equipment availability
System Requirements
- For use with SmartOnline SU8000RT3U and SU10000RT3U Rack/Tower UPS systems in applications requiring a detachable PDU with manual bypass
Package Includes
- SUPDMB710 detachable PDU
- Mounting hardware
- Owner's Manual with warranty instructions
Specifications
OVERVIEW
UPC Code | 037332126672 |
Accessory Type | PDU Module |
Accessory Class | UPS Accessories |
INPUT
Nominal Input Voltage(s) Supported | 200V AC; 208V AC; 230V AC; 240V AC; 220V AC |
Input Connection Type | Hardwire |
Voltage Compatibility (VAC) | 200; 208; 220; 230; 240 |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (4) L6-20R; (2) L6-30R |
Output Nominal Voltage | 208/240 VAC |
Overload Protection | 2 double pole 30A breakers, 2 double pole 20A breakers |
PHYSICAL
Material of Construction | Metal |
Shipping Dimensions (hwd / in.) | 13.40 x 9.40 x 9.40 |
Shipping Weight (lbs.) | 10.80 |
Unit Dimensions (hwd / in.) | 10.250 x 7.500 x 6.500 |
Unit Weight (lbs.) | 8.75 |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); UL 1778 |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Product Images