Detachable PDU option with IEC output connections for compatible SmartOnline UPS Systems
Part Number: SUPDMB710IEC
- Converts compatible SmartOnline high-voltage UPS systems to provide worldwide compatible output connections
- For use with input voltages of 200-240 VAC
- Hardwired input/ 6 IEC320 C19 output connections
- Manual bypass feature ensures maximum equipment availability
- 2-year limited warranty
Overview
The SUPDMB710IEC converts the output of our SmartOnline SU8000RT3U and SU10000RT3U to worldwide output connections. Manual bypass feature ensures maximum availability of connected equipment while UPS maintenance occurs. Can accept input voltages of 200-240 VAC. Hardwire input/ 6 IEC320 C19 output connections.
Features
- Converts the output of our SmartOnline SU8000RT3U and SU10000RT3U to worldwide output connections
- Manual bypass feature ensures maximum availability of connected equipment while UPS maintenance occurs
- Can accept input voltages of 200-240 VAC
- Hardwire input/ 6 IEC320 C19 output connections
System Requirements
- For use with SmartOnline SU8000RT3U and SU10000RT3U Rack/Tower UPS systems in applications requiring a detachable PDU with manual bypass
Package Includes
- SUPDMB710IEC detachable PDU
- Mounting hardware
- Owner's Manual with warranty instructions
Specifications
OVERVIEW
UPC Code | 037332143594 |
Accessory Type | PDU Module |
Accessory Class | UPS Accessories |
INPUT
Nominal Input Voltage(s) Supported | 200V AC; 208V AC; 230V AC; 240V AC; 220V AC |
Input Connection Type | Hardwire |
Voltage Compatibility (VAC) | 200; 208; 220; 230; 240 |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (6) C19 |
Output Nominal Voltage | 200/208/220/230/240 VAC |
Overload Protection | 6 double-pole 20A circuit breakers |
PHYSICAL
Material of Construction | Metal |
Shipping Dimensions (hwd / in.) | 13.40 x 9.40 x 9.60 |
Shipping Weight (lbs.) | 9.90 |
Unit Dimensions (hwd / in.) | 10.250 x 7.500 x 6.500 |
Unit Weight (lbs.) | 7.9 |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); UL 1778 |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1F | Extended Warranty and Technical Support for Select Tripp Lite Products – Isolation Transformers; KVM; PDU; Inverters; and UPS Systems |
WEXT2F | Extended Warranty & Technical Support for Select Tripp Lite Products – Isolation Transformers; KVM Switches; PDUs; Power Inverters; UPS Systems |
WEXT3F | Extended Warranty & Technical Support Select Tripp Lite Products – Isolation Transformers; KVM Switches; PDUs; Power Inverters; UPS Systems |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images