Product Status Discontinued on 6/11/2018 Model Number: B095-004-1E
4-Port IP Serial Console/Terminal Server (External Modem Required for Out-of-Band Access)

Warranty
This model is discontinued and all warranties have expired.
Create a Support Ticket
Owner's manuals
Quick Start Guide for B095-003-1E-M & B095-004-1E Console Servers
Support resources
Replaced by
Documents & Downloads
Documentation
Software, Firmware & Drivers
Design Resources
One or more views of this model are included in the following Visio stencil.
We offer a number of free stencils to help with datacenter planning. For a complete list of stencils together with installation instructions, please see the Visio Stencils for Data Center Planning page.
Product Warranty
Product Warranty Period (Worldwide)
4-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 4 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Questions & Answers
By default, Port 1 is configured for Local Console Mode, which allows access to the terminal used to configure the console server. To allow general serial access to a connected device, set Port 1 to Console Server Mode. For more details on how to configure a Tripp Lite Console Server’s serial ports, please review Section 4.1 of the owners manual.
Parts & Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N001-005-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 5 ft. (1.52 m) | |
N001-007-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 7 ft. (2.13 m) | |
N001-010-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 10 ft. (3.05 m) | |
N001-014-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 14 ft. (4.27 m) | |
N001-025-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 25 ft. (7.62 m) | |
N201-005-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft. (1.52 m) | |
N201-007-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 7 ft. (2.13 m) | |
N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) | |
N201-014-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 14 ft. (4.27 m) | |
N201-025-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 25 ft. (7.62 m) |
Network Adapters
Model Number | Description | |
---|---|---|
B090-A9F | Modular Serial Adapter Straight-Through Wiring (DB9 F to RJ45 F) | |
B090-A9F-X | Modular Serial Adapter Crossover Wiring (DB9 F to RJ45 F) | |
B090-A9M | Modular Serial Adapter (DB9 M to RJ45 F) |