Part Number: B064-032-02-IPG TAA
This Model has been retired and replaced by B064-032-02-IPH. An Owner's Manual and other information for the B064-032-02-IPG is available on the model support page
Management Software
Free NetDirector-AXS Management Software is available for access and control of select NetDirector IP KVM switches (B064-IPG series). From a single interface, you can access server ports on any of your supported KVM switches and manage the KVM settings. This software may be found on the model support page of the B064-032-02-IPG or by searching for AXS IP KVM Software on this website.
Overview
Features
- Up to 3 users (1 Local, 2 Remote) can simultaneously access the connected computers/servers
- Features two RJ45 network ports for redundant or dual-IP operation
- Includes both DVI and VGA console ports for connection of either a DVI or VGA monitor
- High video resolution: up to 1600 x 1200 @ 60Hz – 32 bit color depth for the local console; up to 1600 x 1200 @ 60Hz with 24 bit color depth for remote sessions at up to 164 ft. (50 m)
- Supports IPv4, Link Local IPv6 Address and IPv6 Stateless Auto configuration protocols
- Blade server support
- Multi-level authentication; Super Administrator, Administrator and User
- Advanced encryption technologies - 1024 bit RSA; 56 bit DES; 256 bit AES and 128 bit SSL
- Supports FIPS 140-2 level 1 security standards
- View multiple ports at the same time using the panel array mode feature
- Virtual Media allows computers connected to the KVM using a B055-001-USB-V2 SIU to access DVD/CD drives, flash drives and other storage media from a user's remote computer as if it were directly connected
- An additional three USB ports are located on the front of the KVM for the sharing of USB peripherals.
- Also located on the front of the KVM is a USB Mini-B port that allows for direct connection of a laptop for easy console operation of the switch.
- Remote authentication support; RADIUS, LDAP, LDAPS and Active Directory
- Track critical events on the installation via email notification, SNMP traps, Windows-based Log Server or Syslog server
- Dual power supplies allow the unit to continue running in the event one power supply ceases to receive power
- Built-in sensors increase/decrease the speed of the unit's cooling fans according to the temperature
- Dial-in / Dial-out modem support
- Graphical OSD can be displayed in English, German, Russian, Japanese, traditional Chinese and simplified Chinese
- Features an on-screen keyboard with numerous language formats
- Supports 10Base-T, 100Base-T, 1000Base-T, Auto-Sense, TCP/IP, HTTP, DNS, DHCP, UDP, ARP and Ping
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- Compatible with all major operating systems
- Constructed of heavy-duty steel housing
System Requirements
- Remote Console Computers (Web Browser) - To access the KVM switch via web browser, your computer needs to be running Sun's Java Runtime Environment (JRE) v.6, Update 3 or higher, and your browser must support 128-bit SSL encryption.
- Browsers - The NetDirector Cat5 IP KVM switch supports the following browsers; Internet Explorer 6 and higher, Firefox 1.5 and higher, Mozilla 1.7 and higher, Safari 2.0 and higher, Opera 9.0 and higher, and Netscape 8.1 and higher.
- Remote Console Computers (non-Browser Windows or Java Client) - To access the KVM switch using the non-browser based Windows client, your computer/server must be running Windows, and DirectX 7.0 or higher must be installed. To access the non-browser based Java client, your computer must be running Sun's Java Runtime Environment (JRE) v.6, Update 3 or higher.
- Connected Computers/Servers - Computers/servers being connected to the KVM switch must have a Displayport, DVI, HDMI or VGA port and USB or PS/2 Keyboard and Mouse ports.
- Operating Systems - Compatible with all major operating systems
- B055-001-USB, B055-001-USB-V2, B055-001-SER, or B055-001-PS2 (PS/2) Server Interface Unit is required for each connected computer/server
- Hardware versions: A new hardware version (v2) of the B064-032-02-IPG was released in 2016, and it requires different firmware than was used in the previous version (v1). In the Technical Support page for the B064-032-02-IPG you will find a zip folder for the v1 KVM. In addition to including the applicable firmware, it contains a Word document that will tell you how to determine which hardware version you have, and therefore, which firmware you need to use. If you have a v2 KVM, the latest firmware is that which came pre-installed on the KVM.
Package Includes
- B064-032-02-IPG (2+1 User) NetDirector Cat5 IP KVM switch
- (x2) C13 to 5-15P power cords
- Quick start guide
- RJ45 to DB9 adapter for dial-In modem functionality
- Grounding wire
- Set of foot pads
- Rackmount hardware
Specifications
OVERVIEW
| UPC Code | 037332151537 |
| Max CPU | 32 |
| Technology | Cat5/5e; DVI; PS/2; VGA/SVGA |
VIDEO
| Number of Monitors Supported | 1 |
| Max Supported Video Resolution | 1600 x 1200 @60Hz |
| Max Number of Ports (Entire Chain) | 32 |
| Extended Mode | No |
| Mirror Mode | No |
INPUT
| AC Power Adapter Plug(s) | NEMA 5-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1A |
| AC Power Adapter Cord Length (ft.) | 6 |
| AC Power Adapter Cord Length (m) | 1.8 |
| Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC |
| Input Frequency | 50/60Hz |
| Input Current | 120V (0.8A) / 230V (0.4A) |
| Power Input Receptacle | IEC-320-C14 |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
CONNECTIONS
| Number of Ports | 32 |
| Computer/Server Ports | (x32) RJ45 Female |
| Daisy-Chain Port | No |
| Firmware Upgrade Port | No |
| PC/Server Connections | DVI; Serial; USB; VGA |
| Side A - Connector 1 | (32) RJ45 (FEMALE) |
| Side B - Connector 1 | (1) DVI-D DUAL LINK (FEMALE) |
| Side B - Connector 2 | (1) HD15 (FEMALE) |
| Side B - Connector 3 | (5) USB A (FEMALE) |
| Side B - Connector 4 | (3) RJ45 (FEMALE) |
| Side B - Connector 5 | (2) 3.5MM (FEMALE) |
| Local Console Ports - Port 3 | (x2) PS/2 Female (via B015-000, sold separately)) |
PHYSICAL
| Color | Black |
| Material of Construction | Metal |
| Shipping Dimensions (hwd / in.) | 5.20 x 20.20 x 22.60 |
| Shipping Weight (lbs.) | 16.50 |
| Unit Dimensions (hwd / in.) | 1.720 x 17.060 x 16.270 |
| Unit Weight (lbs.) | 12.10 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 0-80% non-condensing |
| Operating Temperature | 32° to 104°F (0° to 40°C) |
COMMUNICATIONS
| Hotkey | Yes |
| Port Control | Push Buttons, Hotkeys, OSD, Remote Toolbar |
| IP Remote Access | Yes |
| Network Compatibility | 1000 Mbps |
FEATURES & SPECIFICATIONS
| NIAP-Certified Secure | No |
| Number of Users | 3 |
| Autoscan (Y,N) | Y |
| Autoscan Duration | User-definable from 1 to 255 seconds; default of 5 seconds |
REMOTE ACCESS
| Access Type | Remote |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL Listed |
| Product Compliance | RoHS; CE (Europe); FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://tripplite.eaton.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images



