Product Status Current Model Number: SRP-2R-2C12
Eaton SmartRack Pre-Configured, Self-Cooling Modular Data Center - 2x 44U Racks, 2x 12 kW AC Units
Warranty
1-year limited warranty for cooling units; 5-year limited warranty for Rack Enclosure
Create a Support Ticket
Register your product
Owner's manuals
Precision Cooling Product Series Warranty Detail
Installation Manual In-Row Precision Air Conditioning System (SRCOOLDXRW12, SRCOOLDXRW25)
Owner's Manual for SmartRack Modular Data Centers
Unpacking Guide for SRCOOLDXRW12OD (Multi-language)
How to order
Documents & Downloads
Documentation
- Precision Cooling Product Series Warranty Detail
- Installation Manual In-Row Precision Air Conditioning System (SRCOOLDXRW12, SRCOOLDXRW25)
- Owner's Manual for SmartRack Modular Data Centers
- Unpacking Guide for SRCOOLDXRW12OD (Multi-language)
- Owner's Manual for SRCOOLDXRW12, SRCOOLDXRW25
- Installation Manual for SRCOOLDXRW12, SRCOOLDXRW25
- Submittal Drawings
- Product Datasheet
Design Resources
One or more views of this model are included in the following Visio stencil.
- Eaton SmartRack Modular Data Center Visio Stencil
- Eaton SmartRack Modular Data Center Visio Stencil Preview
- Submittal Drawing for SRP-2R-2C12
- BIM Object for SRCOOLDXRW12 In-Row Precision Cooling System
- Submittal Drawing for SRCOOLDXRW12, SRCOOLDXRW25 (English)
- Technical Bid Specifications for SRCOOLDXRW12, SRCOOLDXRW25 (English)
We offer a number of free stencils to help with datacenter planning. For a complete list of stencils together with installation instructions, please see the Visio Stencils for Data Center Planning page.
Product Warranty
Product Warranty
1-year limited warranty for cooling units; 5-year limited warranty for Rack Enclosure
Product Registration
Register your SRP-2R-2C12Questions & Answers
Parts & Accessories
Cable Management
Model Number | Description | |
---|---|---|
SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover | |
SRCABLEDUCTVRT | SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting | |
SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type | |
SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type | |
SRCABLERINGVRT | SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Flexible ring type & toolless mounting |
Accessories
Model Number | Description | |
---|---|---|
SR1UPANEL10 | SmartRack 1U Blanking Panel Kit - Toolless Mounting, 10 Panels, Black | |
SR1UPANEL200 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 200 pieces | |
SR1UPANEL50 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces | |
SRCAGENUT5MM | SmartRack Square Hole Hardware Kit with 50 M5 screws and washers | |
SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers | |
SRCAGENUTS1224 | SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers | |
SRCOOLDXRWLTKIT | Low Ambient Temperature Kit for Select Server Rack Precision Air Conditioning Systems | |
SRCOOLLONGPKIT | Extension Pipe Kit for SRCOOLDXRW In-Row Cooling Units | |
SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) | |
SRSHELF4PHD | SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep) | |
SRSHELF4PKYBD | SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm Deep) | |
SRSHELF4PSL | SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm Deep) | |
SRSHELF4PSLHD | SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm Deep) |