Part Number: PDUMVR30HVNETAA TAA
This Model has been retired and replaced by PDUMVR30HVNETLX. More information for the PDUMVR30HVNETAA is available on the model support page
Overview
Features
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
- 208/240V 30A Switched PDU with built-in web/network interface in 0U 70in / 178cm vertical rackmount form factor; 30A max capacity (agency derated to 24A)
- Attached NEMA L6-30P 208/240V single phase input with 10 ft. / 3m cord
- 24 switched outlets (4 C19 / 20 C13)
- Supports power-on, power-off or reboot of each outlet on a real-time or programmable basis
- Enables reboot of locked equipment, custom power-on/power-off sequences, load-shedding and disabling unused outlets
- Network interface provides PDU control and data regarding input voltage and load level for each load bank or each individual outlet in amps
- Current monitoring provides 1% billing grade accuracy
- Digital display continuously report output load level in amps
- Display also supports IP-address self-identification and 180 degree display rotation
- Supports user-specified alarm notification thresholds
- In-rack environmental reporting with optional ENVIROSENSE temperature / humidity sensor and rack access notification with up to 4 optional SRSWITCH door sensors
- DHCP/Manual configuration support
- 10/100 Mbps auto-sensing
- Real-time clock backup maintains the time of day and date even if the PDU is unpowered
- Tiered access privileges allow an administrator and a guest to login via web browser
- Alert notifications via email or SNMP traps offer immediate event notification
- Firmware upgrade ability supports future product enhancements
- Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, Telnet, SSH, FTP, DHCP, BOOTP, NTP protocols
- Fully compatible with FREE PowerAlert Network Management System / NMS Software
- Included cord retention brackets
- Toolless mounting supported in button-mount compatible racks, plus nut-and-bolt mounting brackets for other mounting applications
Specifications
OVERVIEW
UPC Code | 037332273833 |
PDU Type | Switched |
INPUT
Input Phase | Single-Phase |
Maximum Input Amps | 30 |
Maximum Input Amps Details | Agency de-rated to 24A continuous |
PDU Plug Type | NEMA L6-30P |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity Details | 5kW (208V input), 5.8kW (240V input), 4.8kW (200V input); 30A maximum (agency de-rated to 24A continuous) |
Frequency Compatibility | 50 / 60 Hz |
Output Nominal Voltage | 200-240V nominal, single phase |
Customized Load Management Receptacles | Each outlet is individually controllable via remote interface |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | LCD display reports load level for load bank 1 (upper 12 outlets), bank 2 (lower 12 outlets), bank 1 & 2 combined (all 24 outlets) or each individual outlet to the nearest amp |
Front Panel LEDs | 24 power availability LEDs confirm power off/on status for each built-in outlet |
Switches | Separate load bank and outlet selection buttons |
PHYSICAL
Form Factors Supported | 0U vertical rackmount; includes rackmount brackets. Supports toolless mounting in button-mount compatible racks |
PDU Form Factor | Vertical (0U) |
Unit Dimensions (hwd / in.) | 70.000 x 2.200 x 2.600 |
Unit Weight (lbs.) | 12 |
ENVIRONMENTAL
Relative Humidity | 0-95% non-condensing |
Operating Elevation | 0-10,000 |
COMMUNICATIONS
PowerAlert Software | SNMPWEBCARD Interface: PowerAlert 12 |
Communications Cable | RJ45-to-DB9 configuration/console Access cable |
SNMP Compatibility | Built-in network interface provides remote monitoring via web, Telnet, and SNMP management systems. Remote management enables outlets to be turned on and off individually |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Useful Web Pages
Product Images