Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Types of Power Distribution Units (PDU)

 

PDU PRODUCT FAMILIES

Basic PDUs
Basic
Metered PDUs
Metered
Monitored PDUs
Monitored
Switched PDUs
Switched
Auto Transfer Switching PDUs
ATS
Hot-Swap PDUs
Hot-Swap
TYPICAL USE Basic power distribution Local power monitoring Remote power monitoring Remote power management Power redundancy Zero downtime maintenance
Reliable In-rack Power Distribution
Multiple outlets, secure mounting, high quality
Digital Load Meter
Reports power consumption in amps
Network Interface
Enables remote monitoring and control
Switched Outlets
Programmable or real-time power control
Auto-Transfer Switching
Redundant power for non-redundant equipment
Manual Transfer Switch
Enables hot-swap replacement of UPS systems

Key:

  • All Models in this Product Family have this feature.
  • Some Models in this Product Family have this feature. Click the blue buttons for details.
  • This Product Family does not have this feature.
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.