Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Power Distribution Units (PDUs)

Hot-Swap

Phase
  • Single-Phase
Form Factor
  • Horizontal (1U)
  • Horizontal (2U)
Input Voltage
  • 100
  • 120
  • 125
  • 200
  • 208
  • 220
  • 230
  • 240
  • 250
Amps
  • 10
  • 12
  • 13
  • 16
Input Plug Type
  • BS1363 13A British
  • IEC-320 C14
  • IEC-320 C20
  • NEMA 5-15P
  • NEMA 5-20P
Total Outlets
  • 4
  • 6
Outlet Types
  • 5-15R
  • 5-20R
  • British BS 1363A
  • C13
Eaton Power Distribution Units (PDUs) - Part Number PDUB151U

100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall

  • Type: Hot-Swap
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 125
  • Amps: 12
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUBHV101U

200-250V 10A Single-Phase Hot-Swap PDU with Manual Bypass - 6 C13 Outlets, 2 C14 Inlets, 1U Rack/Wall

  • Type: Hot-Swap
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240; 250
  • Amps: 10
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUB201U

100-125V 16A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-20R Outlets, 2 5-20P Inputs, 1U Rack/Wall

  • Type: Hot-Swap
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 125
  • Amps: 16
More InfoCheck Prices
Product Advisor

Accessories for Power Distribution Units (PDUs)

We have a range of accessories designed to work with our Power Distribution Units (PDUs). Check them out!

Eaton Power Distribution Units (PDUs) - Part Number PDUBHV20B

220-240V 13A Single-Phase Hot-Swap PDU with Manual Bypass - 4 BS1363 Outlets, C20 & BS1363 Inputs, Rack/Wall

  • Type: Hot-Swap
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 220; 230; 240
  • Amps: 13
More InfoCheck Prices

Need Help Finding a Hot-Swap PDU?

Tripp Lite hot-swap bypass PDUs maintain continuous power to connected equipment, so you can repair or replace UPS systems without taking your network offline.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.