Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Power Distribution Units (PDUs)

Basic

Phase
  • 3-Phase
  • Single-Phase
Form Factor
  • Horizontal (1U)
  • Vertical (0U)
Input Voltage
  • 100
  • 120
  • 125
  • 127
  • 200
  • 208
  • 220
  • 230
  • 240
  • 360
  • 380
  • 400
  • 415
Amps
  • 12
  • 15
  • 16
  • 20
  • 24
  • 32
  • 63
Input Plug Type
  • Hardwire
  • IEC-320 C14
  • IEC-320 C20
  • IEC-60309 16/20A RED (3P+N+E)
  • IEC-60309 32A BLUE (2P+E)
  • NEMA 5-15P
  • NEMA 5-20P
  • NEMA L21-20P
  • NEMA L21-30P
  • NEMA L5-20P
  • NEMA L5-30P
  • NEMA L6-20P
  • NEMA L6-30P
Total Outlets
  • 4
  • 10
  • 12
  • 13
  • 14
  • 16
  • 20
  • 24
  • 28
  • 36
  • 38
  • 40
  • 42
  • 45
  • 48
Outlet Types
  • 5-15/20R
  • 5-15R
  • C13
  • C19
  • C39
Eaton Power Distribution Units (PDUs) - Part Number PDU1215

1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 120
  • Amps: 15
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDU1230

5.8kW 200-240V Single-Phase Basic PDU - 16 C13 & 4 C19 Outlets, L6-30P Input, 15 ft. (4.6 m) Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDU2430

2.9kW Single-Phase 120V Basic PDU, 24 NEMA 5-15R Outlets, NEMA L5-30P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 120
  • Amps: 24
More InfoCheck Prices
Product Advisor

Accessories for Power Distribution Units (PDUs)

We have a range of accessories designed to work with our Power Distribution Units (PDUs). Check them out!

Eaton Power Distribution Units (PDUs) - Part Number PDUH20DV

1.6-3.8kW Single-Phase 100-240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with L6-20P Adapter, 12 ft. (3.66 m) Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 125; 127; 200; 208; 220; 230; 240
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUH20HVL6

3.8kW Single-Phase 208/240V Basic PDU, 14 Outlets (12 C13 & 2 C19), NEMA L6-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 208; 240
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDU1220

2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 120
  • Amps: 20
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUH30HV

5.8kW Single-Phase 200-240V Basic PDU, 10 C13 Outlets, NEMA L6-30P Input, 12 ft. (3.66 m) Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUV15

1.4kW Single-Phase 120V Basic PDU, 14 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 0U Vertical

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 120
  • Amps: 12
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUV30HV

5.5kW Single-Phase 208/230V Basic PDU, 38 Outlets (32 C13 and 6 C19), NEMA L6-30P Input, 10 ft. (3.05 m) Cord, 0U Vertical

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 230
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUNV

1.9-3.8kW Single-Phase 120-240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. (3.05 m) Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 120; 125; 127; 200; 208; 220; 230; 240
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDU1220T

2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA L5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 120
  • Amps: 20
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUH32HV

7.7kW Single-Phase 200-240V Basic PDU, 10 C13 Outlets, IEC 309 32A Blue Input, 3.6 m Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 32
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDU12IEC

1.9-3.8kW Single-Phase 120–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 16A Input, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 120; 125; 127; 200; 208; 220; 230; 240
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUV20

1.9kW Single-Phase 120V Basic PDU, 14 NEMA 5-15/20R Outlets, NEMA L5-20P Input with 5-20P Adapter, 15 ft. (4.57 m) Cord, 0U Vertical

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 120
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDU40TDUAL

3.8kW Single-Phase Dual-Circuit 120V Basic PDU, 40 NEMA 5-15/20R Outlets, NEMA L5-20P/5-20P Inputs, 10 ft. (3.05 m) Cords, 0U

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 120
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDU1226

2.4kW 120V Single-Phase Basic PDU - 13 NEMA 5-15/20R Outlets, 5-20P Input, 6 ft. (1.83 m) Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 120
  • Amps: 20
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDU3V6L2130

8.6kW 208/120V Three-Phase Basic PDU - 48 Outlets (36 C13, 6 C19, 6 5-15/20R), L21-30P Input, 6 ft. Cord, 70 in. 0U Rack

  • Type: Basic
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDU121506

1.8kW 120V Single-Phase Basic PDU - 13 NEMA 5-15R Outlets, 5-15P Input, 6 ft. Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 120
  • Amps: 15
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUH30HV19

5.8kW Single-Phase 200-240V Basic PDU, 4 C19 Outlets, NEMA L6-30P Input, 12 ft. (3.66 m) Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUV30-36

2.9kW 120V Single-Phase Basic PDU - 12 NEMA 5-15/20R Outlets, L5-30P Input, 10 ft. Cord, 36 in. 0U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 120
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUH32HV19

7.7kW Single-Phase 200-240V Basic PDU, 4 C19 Outlets, IEC 309 32A Blue Input, 3.6 m Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 32
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDU1415

1.8kW Single-Phase 120V Basic PDU, 14 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 0U Vertical

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 120
  • Amps: 15
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDU1420T

2.4kW Single-Phase 120V Basic PDU, 14 NEMA 5-15/20R Outlets, NEMA L5-20P Input, 15 ft. (4.57 m) Cord, 0U Vertical

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 120
  • Amps: 20
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDU3XV6G20

11.5kW 3-Phase Basic PDU - 45 208-240V Outlets (36 C13, 9 C19), IEC 309 16/20A Red 360-415V Input, 6 ft. Cord, 70 in. 0U

  • Type: Basic
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 360; 380; 400; 415
  • Amps: 16
More InfoCheck Prices

Need to Power Multiple Devices at Once?

Tripp Lite basic PDUs deliver AC power from a utility outlet, generator or UPS system to multiple loads in a data center, server room or network wiring closet for telecom, security, audio/video and other network applications.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.