Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: SU180KMBPKX
- Isolates UPS from connected loads for maintenance without losing network availability
- Maintenance bypass panel mounts to wall next to UPS for convenient access
- 350A 10 kAIC unit has 3 built-in circuit breakers connected to heavy-duty buswork
- Secure Kirk-key interlock system prevents unauthorized access to power
- Compatible with SVX180KL 3-phase UPS system
- 1-year limited warranty
Features
System Requirements
- SVX180KL 3-phase UPS system
Package Includes
- SU180KMBPKX UPS Maintenance Bypass Panel - 3 Breakers
- Installation and Operation Manual
Specifications
OVERVIEW
UPC Code | 037332241139 |
Accessory Type | Bypass Panel |
Accessory Class | UPS Accessories |
INPUT
Nominal Input Voltage(s) Supported | 480V AC |
Voltage Compatibility (VAC) | 480 |
PHYSICAL
Form Factors Supported | Wallmount |
Shipping Dimensions (hwd / in.) | 36.00 x 42.00 x 14.00 |
Shipping Weight (lbs.) | 158.00 |
Unit Dimensions (hwd / in.) | 31.000 x 38.500 x 7.800 |
Unit Weight (lbs.) | 105 |
STANDARDS & COMPLIANCE
Product Compliance | UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
3-Phase UPS Systems
Model Number | Description | |
---|---|---|
![]() |
SVX180KL | SmartOnline SVX Series 180kVA Modular, Scalable 3-Phase, On-line Double-Conversion 400/230V 50/60Hz UPS System |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images