Part Number: M100-003-GY-MAX

- Engineered using UHMWPE and Aramid fiber to stand up to frequent and rigorous use
- Extra-strong cable construction helps prevent fraying and loose cable connectors
- MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod
- Integral strain relief helps cable move freely without stress or cracking
- Reversible Lightning plug connects in either direction for immediate no-fuss use
- 2-year limited warranty
Features
System Requirements
- Computer, laptop or charger with USB-A port
- Most current iPhone, iPad and iPod devices
Package Includes
- M100-003-GY-MAX Heavy-Duty USB-A to Lightning Cable (M/M), Gray, 3 ft. (0.9 m)
Specifications
OVERVIEW
UPC Code | 037332240736 |
Technology | Lightning; USB 2.0 (High Speed) |
Cable Type | Passive |
INPUT
Maximum Input Amps | 2 |
POWER
USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | LIGHTNING (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Straight |
CHARGING
Total Charging Watts | 12 |
PHYSICAL
Material of Construction | PVC, UHMWPE, Aramid |
Cable Jacket Color | Dark Gray; Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 3.6mm |
Wire Gauge (AWG) | 30/24 |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Shipping Dimensions (hwd / in.) | 0.91 x 4.57 x 2.36 |
Unit Packaging Type | Box |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 176°F (-20° to 80°C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | 12W (5V/2.4A) |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
Data Transfer Rate | 480 Mbps |
STANDARDS & COMPLIANCE
Product Certifications | MFi |
Product Compliance | RoHS; REACH; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-001-C2 | USB Tablet / Phone Car Charger, 5V 2.4A / 12W | |
U280-002-W12 | 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W | |
U280-C02-S-QC3 | Dual-Port USB Car Charger for Tablets and Cell Phones with Qualcomm Quick Charge 3.0 Technology |
Documents & Downloads
Declarations of Conformity
Case Studies
Useful Web Pages
Product Images