Part Number: U444-003-HDR4BE
- Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
- Supports UHD resolutions up to true 4K @ 60 Hz (4:4:4) for crystal-clear video
- Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
- Reversible USB-C plug connects in either direction for immediate no-fuss use
- Uni-directional 3 ft. cable directs A/V signals only from USB-C to HDMI
- 3-year limited warranty
Features
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device with HDMI input
Package Includes
- U444-003-HDR4BE USB-C to HDMI Adapter Cable, M/M, Black, 3 ft.
Specifications
OVERVIEW
| UPC Code | 037332253842 |
| Product Type | Active Cable |
| Technology | HDMI |
VIDEO
| Max Supported Video Resolution | 4096 x 2160 (4K) @ 60Hz |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | Yes |
| Chroma Sub Sampling | 4:2:2; 4:4:4 |
CONNECTIONS
| Side A - Connector 1 | HDMI (MALE) |
| Side B - Connector 1 | USB C (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
PHYSICAL
| Color | Black |
| Material of Construction | TPE |
| Cable Jacket Color | Black |
| Cable Jacket Material | TPE |
| Cable Outer Diameter (OD) | 4.2mm |
| Wire Gauge (AWG) | 34/24 |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36 |
| Unit Packaging Type | Polybag |
| Unit Weight (lbs.) | 0.075 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
| HDCP Specification | 2.2 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images


















