Part Number: U2S-2A
This Model has been retired and has not been replaced. More information for the U2S-2A is available on the model support page
Overview
The USB 2.0 Server makes it possible for USB printers (including multi-function printers), USB scanners, USB hard drives and other types of USB devices to be used an shared by PCs on a network. It is ideal for home office, small office or classroom use.
The USB 2.0 Server supports both Ethernet and Wi-Fi networks -- making it easy to print to a USB printer or connect to other USB devices from a Wi-Fi based laptop.
Features
- Share USB printers, scanners and other USB devices via a network
- Access USB devices from a Wi-Fi laptop
- Extend a USB connection to any distance
System Requirements
- Windows:
- Windows XP or Windows Vista (32bit)
- Windows XP or Windows Vista (32bit)
- Macintosh:
- Mac OS X (10.3.9 or later)
For use with a wide range of USB devices including printers, multi-function printers, scanners, hard drives, HID devices (mice and keyboards), bar code scanners, thumb print readers, graphics tablets, data loggers, POS devices, telescopes, PDA cradles, digital cameras, thumb drives, electronic white boards and more.
The USB 2.0 Server does not currently support attachment of USB hubs. Hub support is expected to be added in a future firmware update.
USB audio and video products are not supported at this time.
Package Includes
- Server
- power supply
- printed Quick Start
- CD with driver software and user guide
Specifications
OVERVIEW
UPC Code | 672603045032 |
Accessory Type | Adapter |
Technology | USB 2.0 (High Speed) |
PRODUCT OVERVIEW
Product Overview | Keyspan-by-Tripp Lite USB 2.0 Device Server |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | USB A (FEMALE) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 8.00 x 6.00 x 2.30 |
Shipping Weight (lbs.) | 0.90 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Product Images