Universal Wall Bracket for Wireless Access Point - Right Angle, Steel, White
Part Number: ENBRKT
- Designed for Cisco (low-profile and universal), Aruba and most other WAP brands
- Installs high on a wall to protect router/modem/WAP from theft or tampering
- Heavy-duty steel bracket allows an optimum Wi-Fi signal in all directions
- Open rear cutout allows easy access to data and power cabling
- Equipment-mounting hardware included; attaches to wall with user-provided hardware
- 5-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332214447 |
Rack Type | Open-Frame |
PHYSICAL
Color | White |
Rack Height | 0U |
Maximum Device Depth (in.) | 8.00 |
Maximum Weight Capacity (lbs.) | 10 |
Shipping Dimensions (hwd / in.) | 4.70 x 7.60 x 9.40 |
Shipping Weight (lbs.) | 2.40 |
Unit Dimensions (hwd / in.) | 2.570 x 7.000 x 8.580 |
Unit Dimensions (in.) | 2.6 x 7.0 |
Unit Weight (lbs.) | 2.65 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Images