2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems
Part Number: 2-9USTAND
Enables upright tower placement of SmartOnline® and SmartPro® rack-mount UPS systems in a small footprint.
- Includes 2 stands for tower placement of UPS systems in 2U to 9U widths
- Expandable from 10U to 14U with addition of a second 2-9USTAND
- Also supports multiple UPS systems, battery packs and other compatible accessories
- Ideal for networking or telecom applications where tower UPS placement is required
- 2-year limited warranty
Features
Expandable Tower Placement Kit for Rack-Mount UPS Systems
The 2-9USTAND enables tower installation of rack-mount UPS systems in a small footprint, freeing up valuable rack space and conserving floor space at the same time. Two included tower stands accommodate 2U to 9U widths to support single or multiple SmartOnline or SmartPro UPS systems, as well as compatible battery packs and accessories. By adding a second 2-9USTAND, you expand widths from 10U to 14U. This kit is ideal for networking and telecom applications where upright tower UPS placement is required.
System Requirements
SmartOnline and SmartPro UPS systems, battery packs and other accessories specifying the use of this model
Package Includes
- (2) Expandable tower stands
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332120786 |
Product Type | Stand |
Accessory Type | Stand |
Accessory Class | UPS Accessories |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Shipping Dimensions (hwd / in.) | 4.40 x 8.10 x 10.70 |
Shipping Weight (lbs.) | 2.37 |
Unit Dimensions (hwd / in.) | 4.750 x 2.750 x 10.500 |
Unit Weight (lbs.) | 1.20 |
STANDARDS & COMPLIANCE
Product Compliance | REACH; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Images