1250W PowerVerter Plus Industrial-Strength Inverter with 2 Outlets
Part Number: PV1250FC
- 12V DC input; 120V AC output; 2 outlet
- 1250 watts continuous output
- Peak surge output: OverPower (up to 1 hour) - 1875 watts, Double-Boost (up to 10 seconds) - 2500 watts
- High efficiency power conversion
- Automatic overload protection
- 1-year limited warranty
Overview
Utilize you vehicle's battery to efficiently power work site power tools, pumps, as well as your laptop computer. Continuously supplies 1250 watts of 120VAC power to (2) AC outlets from any 12VDC battery source. Frequency control locks AC output at 60Hz for operating stability of motor loads and other inductive loads with high current startup requirements.
NOTE: To protect against high current draw that may occur during inverter failure, a fuse link rated at 200a should be positioned no more than 18" from the PV1250FC's battery in the positive line.
Features
- Allows users to run large, motorized AC appliances from any 12V battery or automotive DC system
- Converts 12V DC battery power to 120V AC power
- 1,250 watts continuous output power
- Peak output power: OverPower (up to 1 hour) - 1875 watts, Double-Boost (up to 10 seconds) - 2500 watts
- 2 outlets; DC input terminals for 12V battery connection
- Frequency control for operating stability
- High-efficiency operation conserves batteries to prolong run time
- Diagnostic LEDs indicate load level (high, medium, and low) and battery charge (high, medium, and low)
- DC fusing protects inverter against overload
- RJ45 port allows connection of APS/PowerVerter Remote Switch (APSRM4)
- Automatic overload shutdown
- Ignition interlock jack
Specifications
OVERVIEW
UPC Code | 037332124241 |
INPUT
Maximum Input Amps / Watts | Full continuous load - 127A at 12V DC, No load - 2.2A at 12V DC |
Recommended Electrical Service | Requires 12V DC input source capable of delivering 127A for the required duration (when used at full capacity). For automotive applications, professional hardwire installation with 200A battery system fusing is recommended. |
Input Connection Type | Set of 2 DC input terminals |
Input Cord Length Details | User supplies cabling. 4 gauge or larger recommended. |
Voltage Compatibility (VDC) | 12 |
OUTPUT
Frequency Compatibility | 60 Hz |
Pure Sine Wave Output | No |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (2) 5-15R |
Continuous Output Capacity (Watts) | 1250 |
Peak Output Capacity (Watts) | 2500 |
Output Voltage Regulation | Maintains PWM sine wave output voltage of 120 V AC (+/-5%) |
Output Frequency Regulation | 60 Hz (+/- 0.3 Hz) |
Overload Protection | Circuit breaker |
BATTERY
DC System Voltage (VDC) | 12 |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences. |
Switches | 3 position on/off/remote switch enables simple on/off power control plus "remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional APRM4 remote |
PHYSICAL
Material of Construction | Polycarbonate |
Cooling Method | Fan |
Form Factors Supported | Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information) |
Shipping Dimensions (hwd / in.) | 12.50 x 10.40 x 10.40 |
Shipping Weight (lbs.) | 22.50 |
Unit Dimensions (hwd / in.) | 7.000 x 8.750 x 9.000 |
Unit Weight (lbs.) | 23.2 |
ENVIRONMENTAL
Relative Humidity | 0-95% non-condensing |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
<p>APS series inverters can accept and pass AC input power. They also have a built in battery charger circuit.</p> |
Related Products
Accessories
Model Number | Description | |
---|---|---|
![]() |
APSRM4 | Remote Control Module for Tripp Lite PowerVerter Inverters and Inverter/Chargers |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power; KVM; PDU; Inverters; Power Management; UPS Systems |
WEXT2C | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; KVM Switches; PDUs; Power Inverters; Power Management; UPS Systems |
WEXT3C | Extended Warranty and Technical Support for Select Tripp Lite Products – Cables & Connectivity; DC Power Supplies; KVM Switches; PDUs; Power Inverters; UPS Systems |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images