Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

2.4kW Single-Phase Switched Automatic Transfer Switch PDU, Two 200-240V C14 Inlets, 10 C13 Outputs, 1U, TAA

Part Number:  PDUMH15HVATNET

2–2.4kW ATS PDU enables redundant power for non-redundant network devices and provides remote power monitoring.
  • 8 switched and 2 unswitched 200-240V C13 outlets distribute power to connected equipment
  • Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
  • Remote power monitoring and control reduces on-site visits and maintenance costs
  • Dual 12-ft. (3.66 m) input cords with C14 plugs connect to separate primary/secondary power sources
  • Mounts horizontally in 1U of space in common 19 in. racks for easy installation
  • 2-year limited warranty
Extended Warranty Options
Have a Question?
Contact Us

Features

2-2.4kW Single-Phase ATS PDU with Primary and Secondary Inputs for Power Redundancy
Recommended for data centers, server rooms and network closets, this 1U switched power distribution unit enables redundant A/B power for network devices with single power cords. Dual 12-ft. (3.66 m) input cords with C14 plugs connect to separate primary and secondary mains circuits, backup generators, UPS systems or utility power grids. Plug-lock insert sleeves are included to prevent connected cords from becoming accidentally dislodged. The PDUMH15HVATNET constantly evaluates the power quality of both input sources and maintains continuous power to all outlets as derived from the primary source.
Switches from Primary to Secondary Power Source in Milliseconds
Dynamic solid-state automatic transfer switching (ATS) allows the IEC C13 PDU to switch to the secondary source within 2-5 milliseconds, should the primary source fail or become unstable, to ensure your connected equipment operates without interruption. An on-board ATS processor prevents switching if the secondary source is unavailable or of lower quality than the primary source.
Switched C13 Outlets Are Individually Controllable for Remote Reboots and Load Shedding
This switched power distribution unit distributes, monitors and manages selectable 200-240V power to equipment in network applications requiring individual outlet control, load shedding and remote monitoring of critical network components. Eight switched C13 outlets (two additional C13 outlets are unswitched) are subject to advanced network control and remote power monitoring, including the ability to turn on, turn off, reboot or lock out power to each outlet. Reducing the frequency of on-site visits can save you money and reduce downtime, thus lowering the PDU's total cost of ownership.
Check Essential Functions at a Glance
A front-panel digital load meter displays total PDU output current in amps. LEDs indicate on/off status of individual outlets and power status of primary and secondary inputs. An input-voltage select switch lets you toggle between high (220, 230 or 240V) or low (200 or 208V) voltage.
Built-In LX Platform Interface Gives You Unrestricted Remote Access to Your Equipment 24/7
The built-in WEBCARDLX with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities, including customizable dashboard graphs to fit user preferences. The PADM20 upgrade and Tripp Lite’s PowerAlert Element Manager (PAEM) software form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations. PADM20’s Auto Probe feature allows a PDU with switched loads to automatically reboot devices if a network communication failure is detected. This preserves uptime and minimizes the time and expense associated with on-site support.
Easy to Install Horizontally in an EIA-Standard 19 in. Rack
This ATS PDU mounts in 1U of space in 19-inch rack or rack cabinet using the included brackets and hardware.
TAA-Compliant for GSA Schedule Purchases
The PDUMH15HVATNET is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

  • PDUMH15HVATNET 2-2.4kW Single-Phase ATS/Switched PDU
  • Built-in LX Platform interface
  • Configuration cable
  • (12) Plug-lock insert sleeves
  • (2) C13 to C14 power cords, 12-ft. (3.66 m)
  • Rack-mounting hardware
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332197504
PDU TypeAuto-Transfer Switch; Switched
INPUT
Input PhaseSingle-Phase
PDU Input Voltage200; 208; 220; 230; 240
Recommended Electrical ServiceTwo single-phase 10A 200-240V circuits
Maximum Input Amps10
Maximum Input Amps DetailsAgency de-rated to 12A at 200, 208, 220 & 240V; Agency de-rated to 10A at 230V
Input Connection TypePrimary: C14 inlet and Secondary: C14 inlet
PDU Plug Type(2) IEC-320 C14
Input Cord DetailsSet of two C14 inlets and two included cordsets enable connection to separate PRIMARY and SECONDARY power sources
Input Cord Length (ft.)12
OUTPUT
Output Capacity Details2.4kW (240V), 2.3kW (230V), 2.2kW (220V), 2.08kW (208V), 2.0kW (200V) / 10A total capacity; 10A max per C13 outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(10) C13
Output Nominal Voltage200-240V
Customized Load Management Receptacles  8 individually switched C13 output receptacles (2 unswitched)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital display reports total PDU output current in amps
Front Panel LEDs8 LEDs display power on-off status for each C13 output receptacle, plus 2 additional LEDs to indicate input power status for primary and secondary inputs
SwitchesToggle switch near digital display enables the setting of "HI" for 220, 230 or 240V nominal applications or "LO" for 200 or 208V applications
PHYSICAL
Material of ConstructionSteel
Form Factors Supported1U rackmount
Minimum Required Rack Depth (inches)16.7
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)4.33 x 20.28 x 22.83
Shipping Weight (lbs.)15.65
Unit Dimensions (hwd / in.)1.710 x 17.330 x 14.450
Unit Weight (lbs.)10.41
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
COMMUNICATIONS
PowerAlert SoftwareLX Platform Interface: PowerAlert Device Manager
Communications CableMicro-USB- to-USB A configuration/console Access cable
Network Monitoring Port  RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
SNMP CompatibilityPre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
High Availability PDU Features  Auto Probe Monitoring and Reboot (included); Auto-Transfer Switching; Auto Load Shedding
STANDARDS & COMPLIANCE
Product CertificationsEN 55032; CAN/CSA-C22.2 No. 60950-1 (Canada); EN 62040-2; NOM (Mexico); UL 60950-1
Product ComplianceRoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia); FCC Part 15 Class A (USA); UKCA; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Power Cords and Adapters

  Model Number Description
Computer Power Cord, NEMA L6-20P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black P011-006 P011-006 Computer Power Cord, NEMA L6-20P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black
C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 7 ft. (2.13 m), Black P032-007 P032-007 C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 7 ft. (2.13 m), Black
European Computer Power Cord, C13 to Schuko, 10A, 250V, 17 AWG, 6 ft. (1.83 m), Black P054-006 P054-006 European Computer Power Cord, C13 to Schuko, 10A, 250V, 17 AWG, 6 ft. (1.83 m), Black
UK Computer Power Cord, BS1363 to C13 - 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black P056-006-10A P056-006-10A UK Computer Power Cord, BS1363 to C13 - 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black

Environmental Sensors

  Model Number Description
EnviroSense2 (E2) Environmental Sensor Module, Temperature E2MT E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs E2MTDO E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs E2MTHDI E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs
EnviroSense2 (E2) Water Leak Detection Sensor E2SLD E2SLD EnviroSense2 (E2) Water Leak Detection Sensor

Accessories

  Model Number Description
SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI SRSWITCH SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI

Services

Extended Warranty

Part Number Description
WEXT1G Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters, and UPS Systems
WEXT2G Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters, UPS Systems
WEXT3G Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters, UPS Systems

Documents & Downloads

Useful Web Pages

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.