24-Outlet Power Strip with Industrial Surge Protector, 15 ft. (4.57 m) Cord, 1650 Joules, 72 in. length
Part Number: SS7619-15
- 24 outlets
- 15-ft. (4.57 m) cord
- 72-in. length
- 1650-joule rating
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The SS7619-15 6-ft. (1.83 m) power strip with AC surge suppression offers a convenient method of horizontal or vertical power distribution in equipment racks, computer rooms, workbenches, raceways and more. Includes 24 NEMA 5-15R output receptacles with 2.795-in. center-to-center spacing, 15-ft. (4.57 m) AC line cord and adjustable mounting clips for installation in a wide variety of applications. Protects connected equipment from transient surges and line noise with built-in surge suppression rated at 1650 joules. Corded, multi-outlet strip reduces cabling clutter and enables the connection of multiple electrical devices to a single AC wall socket. Features rugged all-metal housing, lighted power switch with transparent guard to prevent accidental shutoff, 15A resettable circuit breaker and attractive gray color scheme.
PLUG/OUTLETS: Input: NEMA 5-15P/Output: 24 NEMA 5-15R
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires standard NEMA 5-15R wall receptacle)
FORMAT: 6-ft. (1.83 m) corded vertical/raceway power distribution strip
SURGE SUPPRESSION: 1650 joules
Features
- Long 6-ft./72-in. strip offers convenient power distribution and surge suppression in equipment racks, computer rooms, workbenches, raceways and more
- Includes 24 NEMA 5-15R output receptacles with 2.795-in. center-to-center outlet spacing
- Lighted power switch with transparent snap-over guard to prevent accidental shutoff with integrated 15 amp circuit breaker
- Adjustable mounting clips support installation in a variety of applications
- UL1363/1449 - 400V (USA), cUL (Canada)
- 15A power handling capacity with circuit breaker
- 1650-joule AC surge suppression
- 15-ft. (4.57 m) AC line cord
Specifications
OVERVIEW
UPC Code | 037332100283 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 22000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 15 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (24) 5-15R |
Circuit Breaker (amps) | 15 |
Outlet Spacing | 2.795-in. (center to center) |
USER INTERFACE, ALERTS & CONTROLS
Switches | Combination AC circuit breaker and lighted two-position power switch controls power to all outlets |
Locking Switch Cover | Transparent locking switch cover prevents accidental shutoff |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1650 |
UL1449 Let Through Rating | 400V UL Verified |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Metal |
Power Cord Color | Black |
Housing Color | Silver |
Included Mounting Accessories | Set of adjustable mounting clamps |
Mounting Holes or Slots | No |
Outlets Measurement (Center to Center) | 69mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.40 x 3.20 x 75.50 |
Shipping Weight (lbs.) | 5.60 |
Unit Dimensions (hwd / in.) | 1.250 x 1.620 x 72.000 |
Unit Weight (lbs.) | 3.96 |
Outlet Spacing | 2.795-in. center-to-center spacing |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1449; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Accessories
Model Number | Description | |
---|---|---|
![]() |
PSSS2C | Mounting Clamps for Tripp Lite PS- and SS-Series Bench-Mount Power Strips - Pack of 2 |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- SS7619-15 Power Strip with Surge Suppression
https://tripplite.eaton.com/video/ss7619-15-power-strip-with-surge-suppression/56337
Product Images