Title | 36-Device AC Charging Station Cart for Chromebooks and Laptops |
---|---|
Duration | 02:51 (mm:ss) |
Share | https://tripplite.eaton.com/video/36-device-ac-charging-station-cart-chromebooks-laptops/157984 |
Transcript | Tripp Lite’s new 36-device AC charging cart provides AC charging, secure storage and convenient cord management for up to 36 Chromebooks or laptops. It is the perfect solution for schools, offices, stores, hospitals, and industrial environments in need of mobile charging. With 37 internal outlets—36 for charging devices and one for powering peripherals—the CSC36AC can accommodate devices with screen sizes up to 15 inches. Just plug your devices in and charge them as needed. A built-in RJ45 jack allows you to connect external Ethernet equipment to set up wireless hotspots inside the cabinet. A laminated wood-grain top provides a convenient writing surface and can be used to hold a projector or other device that plugs into either of its two external outlets. To protect against the possibility of overloading the cart, these external outlets can be activated or deactivated via a switch on the inside of the cabinet. This cart provides safe, secure storage with heavy-duty steel construction and a durable powder-coated finish. Flow-through ventilation keeps devices from overheating. Front and rear doors are equipped with key locks to prevent theft, damage and tampering. For added protection against power adapter theft, devices and adapters are kept in separate, lockable compartments. The CSC36AC’s charging outlets are divided into two zones, one red and one blue. Each zone charges for 60 minutes at a time, then switches to the other, conserving energy and avoiding potential overload. To simplify organization, every device slot is numbered. Adjustable shelf dividers accommodate up to 12 devices per shelf. Removable baskets in the locking rear compartment keep power adapters neatly stowed away. Once device cables are plugged in, simply route them through the holes on the backs of the shelves, then clip them into the overhead cable manager to reduce cable clutter. With the CSC36AC, moving devices from room to room is simple. Large swivel casters with non-marking wheels ensure a smooth, even ride and lock in place to prevent unwanted movement. A reversible wide-grip handle makes the cart easy to control, and corner safety bumpers protect walls and doorways from scratches. For more information about Tripp Lite’s new 36-device AC charging cart, contact your Tripp Lite representative or our customer support department. Thank you for your interest in Tripp Lite products. |