Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

NetCommander® Multi-User Cat5 IP KVM Switches

Title NetCommander® Multi-User Cat5 IP KVM Switches
Duration 02:26 (mm:ss)
Share https://tripplite.eaton.com/video/kvm-switch-netcommander-multi-user-cat5-ip/89080
Transcript

If you’re in the market for a KVM solution, the most important thing to consider is your overall user experience. To effectively target connected devices, you need fast, easy access to all of your KVM’s remote management features. Any issues with configuration and usability might negatively affect productivity. . . and defeat the purpose of the KVM.

Tripp Lite’s NetCommander Multi-User Cat5 IP KVM Switches are easy to set up and easy to use. With outstanding mouse synchronization right out of the box, BIOS-level access to servers, and seamless integration with switched PDUs, these high-performance 1U switches offer an unparalleled user experience and provide you with the flexibility you need to manage your system.

With up to 32 ports and support for up to four simultaneous remote sessions, B070- and B072-series KVM switches feature rugged construction, premium connectors, dual serial ports for remote access to two serial devices, VGA and USB compatibility, enterprise-level security with AD/Radius authentication, and the ability to assign individual ports on the KVM to a port on a PDU, allowing you to control the power of the connected servers without leaving the KVM session screen. Intuitive Web Configuration Interface with multi-level authentication allows you to quickly and efficiently manage your installation, while dual power supplies and network ports protect you from crippling downtime.

For troubleshooting purposes, event logs record events that take place on the installation, like logins, reboots, and changes to network settings.

For optimal remote session performance, these switches offer a wide range of video and mouse sync settings and support video resolutions of up to 1920 x 1080 (60 Hz). Firmware is upgradable at tripplite.com.

For more information about Tripp Lite’s NetCommander Multi-User Cat5 IP KVM Switches, or to schedule a free KVM configuration, email kvmhelp@tripplite.com.

To schedule a free interactive product demonstration, visit www.tripplite.com/KVMdemo.

Thank you for your interest in Tripp Lite products.

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.