Component Video with Stereo Audio over Cat5/Cat6 Extender Kit, In-Line Transmitter and Receiver, Up to 700 ft. (213 m)
Part Number: B136-101
- Comes with both local and remote units
- Extends a 1080i (60 Hz) Component Video and Stereo Audio signal up to 300 ft. (91.44 m) when using 24 AWG, Solid Wire UTP cable (N202-Series); or, up to 400 ft. (122 m) when using Zero-Skew UTP cable (P524-01K)
- No External Power required
- 1-year limited warranty
Overview
Features
- Comes with both local and remote units
- Built-in RCA connectors plug directly into the source and display, without the need for additional cables
- Extends a 1080i (60 Hz) Component Video and Stereo Audio signal up to 300-ft. (91.44 m) when using 24 AWG Solid Wire UTP cable (N202-Series); or, up to 400-ft. (121.92 m) when using Zero-Skew UTP cable (P524-01K)
- No external power required
Specifications
OVERVIEW
UPC Code | 037332155467 |
Product Type | Extender Kit |
Technology | Component; Stereo Audio; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920 x 1080 (1080i @ 60Hz) |
Max 720P Range (ft) | 400 |
Max 1280 x 720 (720p) Range (ft) | 328 |
Transmitter Video Input | Component (RCA) |
Transmitter - Number of Video Outputs | 1 |
Receiver/Transceiver Video Output | Component (RCA) |
Receiver - Number of Video Outputs | 1 |
Recommended Cabling | P524-01K |
HDR Support | No |
3D Video Supported | Yes |
Maximum Signal Range (ft) | 700 |
AUDIO
Audio Input | RCA (x2) Stereo |
Audio Output | RCA (x2) Stereo |
Audio Specification | Stereo Audio |
POWER
Power Over Cable (PoC) Support | No |
PHYSICAL
Color | Black |
Number of Displays | 1 |
Form Factor/Mounting Options | Pigtail |
Receiver Unit Dimensions (hwd / in.) | 2.42 x 1.95 x 1.0 |
Receiver Unit Weight (lbs.) | 0.1 |
Shipping Dimensions (hwd / in.) | 2.00 x 4.80 x 5.30 |
Shipping Weight (lbs.) | 0.40 |
Transmitter Unit Dimensions (hwd / in.) | 2.42 x 1.95 x 1.0 |
Transmitter Unit Weight (lbs.) | 0.1 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Housing | Plastic |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 400 |
Max 480P Range (ft) | 700 |
Max 1440 x 900 Range (ft) | 400 |
Max 1080i Range (ft) | 400 |
Max 480i Range (ft) | 700 |
Max 640 x 480 Range (ft) | 700 |
Max 800 x 600 Range (ft) | 450 |
Max 1600 x 1200 Range (ft) | 350 |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | (5) RCA (MALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 1 | (5) RCA (MALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | No |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- B136-101 Component + Audio over Cat5 Extender Kit
https://tripplite.eaton.com/video/b136-101-component-audio-over-cat5-extender-kit/51949
Product Images