Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions

Title Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
Duration 01:20 (mm:ss)
Share https://tripplite.eaton.com/video/connect-video-sources-to-tvs-monitors-with-over-cat5-cat6-solutions/97050
Transcript

Over Cat5/Cat6 solutions use cost-effective Cat5 or Cat6 cabling to connect a video source to a display over longer distances than are possible with direct-connect A/V cables. These solutions also support the connection of multiple video sources to multiple displays.

Tripp Lite’s Over Cat5/Cat6 solutions are available for both analog and digital installations.

For a basic installation, you’ll need a transmitter; receiver; Cat5, Cat5e or Cat6 cable; and direct-connect A/V cables.

Transmitters and receivers are designed to send signals a specified distance, so the length of your installation determines which transmitter and receiver are best for your application.

One, two and four-port transmitters are available. Choose a matrix transmitter for installations with multiple video sources.

Use direct-connect A/V cables to connect your video source and local display to a transmitter.

Use Cat5, Cat5e or Cat6 cable to connect the transmitter to a receiver, repeater or receiver-splitter.

To complete the installation, use direct-connect cables to connect the receiver to each remote display.

Thank you for your interest in Tripp Lite products.

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.