Part Number: B119-4X4 TAA
- Share multiple HDMI sources between multiple monitors
- Supports video resolutions up to 1920 x 1200 (1080p) @ 60Hz
- Plug-and-play; No software or drivers required
- 3-year limited warranty
Overview
The B119-4X4 is a 4x4 HDMI Matrix Switch that routes high-definition video from any four HDMI sources to any four HDMI displays. It supports video resolutions up to 1920 x 1200 (1080p) at 60 Hz. The 4x4 Matrix eliminates the need to disconnect and reconnect HDMI sources. It works with any HDMI source that connects to an HDMI display, and each source is accessible at all times by any display by selecting it with an IR remote or using the RS-232 port to switch the unit.
Features
- Share multiple HDMI sources between multiple monitors
- Allows any input to be routed to any output; or the same input to be routed to multiple outputs
- Switch between inputs via pushbuttons, remote control, or RS-232 serial
- Monitors can be located up to 25 ft. from the switch
- Supports video resolutions up to 1920 x 1200 (1080p) @ 60Hz
- HDCP and EDID compatible
- Mounting hardware included
- Plug-and-play; No software or drivers required
- Compatible with all operating systems
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
| UPC Code | 037332180179 |
| Product Type | Matrix Switch |
| Device Compatibility | Monitor/HDTV |
| Technology | HDMI; IR |
VIDEO
| Supported Resolutions | 1920x1080 (1080p) |
| HDR Support | Yes |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
| AC Power Adapter Output Specs (V / A) | 5V / 3A |
| AC Power Adapter Cord Length (ft.) | 4.0 |
| AC Power Adapter Cord Length (m) | 1.2 |
POWER
| Power Source Type | AC Adapter |
| AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | (4) HDMI (FEMALE) |
| Side B - Connector 1 | (4) HDMI (FEMALE) |
| Input x Output | 4 x 4 |
PHYSICAL
| Color | Black |
| Included Mounting Accessories | Yes |
| Shipping Dimensions (hwd / in.) | 2.10 x 6.30 x 13.70 |
| Shipping Weight (lbs.) | 2.30 |
| Unit Dimensions (hwd / in.) | 1.200 x 9.200 x 3.900 |
| Unit Weight (lbs.) | 1.45 |
COMMUNICATIONS
| Port Control | Push Buttons |
| Signal Range (ft.) | 60 |
| IP Remote Access | Yes |
| EDID Compatible | Yes |
| IR Remote Extension Support | Yes |
| RS-232 Serial Extension Support | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | Trade Agreements Act (TAA); CE (Europe); RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
| P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
| P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. |
Audio Video Adapter Cables
| Model Number | Description | |
|---|---|---|
| P566-010 | HDMI to DVI Adapter Cable (M/M), 10 ft. (3.1 m) |
Computer & Storage
| Model Number | Description | |
|---|---|---|
| P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) |
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050
Product Images