Title | The Eaton Universal Input Rack PDU |
---|---|
Duration | 01:22 (mm:ss) |
Share | https://tripplite.eaton.com/video/eaton-universal-input-rack-pdu/931786 |
Transcript | Featuring universal input and 42 dynamic outlets, the Eaton Universal Input Rack PDU is a single solution to meet the most diverse data center rack power needs. This fully managed PDU accommodates both single- and 3-phase power in 120V and 230V environments. It boasts all the sophisticated management capabilities you expect from an Eaton PDU and can be easily deployed into a single data center or global project across multiple locations. |