Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Charges, secures and organizes up to 36 Chromebooks and laptops in education, healthcare, retail, warehouse and office environments.

  • 36 internal NEMA 5-15R outlets provide up to 1,440 total watts for charging
  • Hourly timer alternates charging zones to help prevent overloads
  • In-cabinet RJ45 jack connects Ethernet peripherals, including routers and hotspots
  • Dual external NEMA 5-15R outlets provide power for a monitor or projector
  • 10 ft. cord with NEMA 5-15P plug allows flexibility in reaching AC outlets
  • 2-year limited warranty

Features

Mobile Charging Cart Accommodates up to 36 Chromebooks and Laptops
This 120V charging cart provides timed AC charging, secure storage and cord management for as many as 36 Chromebooks and laptops with a screen size up to 15 inches. The connected devices’ AC adapters plug into 36 NEMA 5-15R outlets, which provide up to 1,440 watts for charging. A built-in circuit breaker protects the devices against overloads.

High-Speed Zone Charging Conserves Energy and Helps Avoid Potential Overloads
The 36 NEMA 5-15R outlets are split evenly into two color-coded charging zones to support more devices and higher wattages without overloads. A built-in timer alternates charging zones every hour. LEDs indicate which zone is being charged at any given time.

Locking Steel Enclosure Keeps Valuable Equipment Safe and Secure
Constructed from heavy-duty steel covered with a black powder-coated finish, this laptop charging cart provides safe, secure storage. Devices and their power adapters are stored in separate compartments. The front and back doors lock with the included keys to help prevent theft, damage and tampering. For extra security, the front door can be fastened with a user-supplied padlock. Flow-through ventilation helps protect against overheating, and the specially coated shelves help prevent device scratches and scuffs.

Moving Your Devices from Room to Room Is Easy
Large swivel casters with non-marking wheels improve the ride over uneven surfaces and lock to help prevent unwanted movement. The reversible wide-grip handle makes the cart easy to control. Corner safety bumpers protect walls and doorways from scratches. The compact Chromebook charging cart takes up about the same amount of physical space as a typical A/V cart.

Well-Organized to Avoid Confusing Cable Clutter
Heavy power adapters store out of the way in removable baskets. Cables and connectors run through zoned slots and an overhead cable manager, keeping them organized and out of the way. Adjustable dividers accommodate up to 12 devices per shelf, and device spaces are numbered for easy identification. A power cord wrap keeps the input cord out of the way when moving the charging station. The 10-foot cord with space-saving right-angle NEMA 5-15P plug allows great flexibility in reaching AC outlets.

Laminated Wood-Grain Top Doubles as a Convenient Workstation
The laminated top acts as a smooth writing surface and holds a projector, monitor or other peripherals that plug into two external NEMA 5-15R outlets controlled by an inside on/off switch. A pass-through RJ45 jack is provided for connecting Ethernet devices, such as a wireless router or hotspot, inside the cabinet.

Package Includes

  • CSC36AC 36-Device AC Charging Station Cart, Black
  • Cart handle
  • Input cord wrap
  • (6) Protective bumpers
  • (10) Hex screws
  • Hex key
  • (2) Keys
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332200488
Product TypeMulti-Device Charger
Charging Form FactorMobile Cart
Charger FunctionsCharge; Secure
Device CompatibilityChromebook; Laptop
Device Slots36
INPUT
Nominal Input Voltage(s) Supported120V AC
Voltage Compatibility (VAC)120
Input Frequency60 Hz
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)10
CHARGING
Number of Charging Ports36
Charging MethodAC
Charging Port TypeNEMA 5-15R
Charging Ports DetailsPass through
Charging Ports / Amps(36) 12A
Overcharge ProtectionNo
Charging Amps per Port12A
PHYSICAL
ColorBlack
Material of ConstructionSteel
Charging Station Form FactorMobile Cart
Shipping Dimensions (hwd / in.)46.85 x 26.77 x 29.13
Shipping Weight (lbs.)188.00
Slot Dimensions - Bottom (hwd / in.)10.11 x 1.5 x 15.58
Slot Dimensions - Middle (hwd / in.)10.13 x 1.5 x 15.58
Slot Dimensions - Top (hwd / in.)10.13 x 1.5 x 15.58
Unit Dimensions (hwd / in.)40.030 x 24.300 x 23.560
Unit Weight (lbs.)110.23
Number of Shelves3
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
Cord ManagementYes
Overcurrent ProtectionYes
Flow-Through VentilationYes
UV SterilizationNo
LockingYes
Lock TypeKey
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External ReceptacleYes

Questions & Answers

Accessories

Accessories

  Model Number Description
Display Mount Adapter Kit for 36-Device AC Charging Station Cart CSC36DM CSC36DM Display Mount Adapter Kit for 36-Device AC Charging Station Cart

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1K Extended Warranty and Technical Support for Select Products – Cooling, KVM, PDUs, Power Inverters
WEXT2K Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters
WEXT3K Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.