Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 5/13/2014

Smart 116 IP - 16-Port, Remote Access Cat5 KVM Switch for Rack Environments

Part Number:  0SU70030

0SU70030 product image

Overview

Local or remote access to servers in the data center

The Smart 116 IP gives system administrators secure, web-based access, control and management to a rack of up to 16 servers, either remotely or locally. The rack mountable, 1U sized switch features innovative ROC (KVM over CAT5) technology that directly connects the Smart 116 IP to each server in the rack, eliminating cable clutter and providing up to 30m/100ft between the server and switch.

Ideal for branch offices and growing companies

The Smart 116 IP (16 port kvm switch) is a perfect fit for businesses that have a number of offices in disparate locations, and for businesses that are planning on expanding.

Industry standard security

The Smart 116 IP supports the highest security standards for encryption (256-bit AES and HTTPS) and authentication of remote users. The Smart 116 IP offers the option of exclusive mode, where users can choose not to share sessions with any other users. With the Smart 116 IP, administrators can configure user access rights, with advanced OSD management that has multi-layer security for both local and remote users.

BIOS level, mixed platform access

As an out-of-band solution, the Smart 116 IP lets users connect directly to servers at the BIOS level and offers access and control over mixed platforms, including PS/2 and USB devices. The Smart 116 IP also supports multiple platforms for client computers: Windows OS (with Internet Explorer or Firefox) and Linux OS (with Firefox).

Features

  • 16 Ports
  • Remote or Local Access
  • BIOS level access
  • Multi-platform – PS/2 and USB support
  • Extends distance between servers and switch up to 30 meters/100 feet over Cat5e cable
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule Purchases

System Requirements

Operating System

  • Host & Remote: Windows, Linux

Resolution

  • Target Server: 1600 x 1200 @ 85Hz
  • Client Computer: Recommended that resolution should be higher than local computer resolution

Package Includes

  • Smart 116 IP Cat5 KVM Switch
  • RS232 Download Cable
  • Rackmount Kit
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code654518209303
ConsoleNo
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)5.00 x 1.08 x 1.66
Shipping Weight (lbs.)7.70
Unit Dimensions (hwd / in.)1.600 x 17.000 x 9.100
Unit Weight (lbs.)5.6
ENVIRONMENTAL
Storage Temperature Range-40 to 70 C / -40 to 158 F
Operating Temperature0 to 40 C / 32 to 104 F
COMMUNICATIONS
Port ControlHotkeys, OSD, Remote Toolbar
IP Remote Access  Yes
CONNECTIONS
Number of Ports16
PC/Server ConnectionsVGA; USB; PS/2
FEATURES & SPECIFICATIONS
NIAP-Certified Secure  No
Number of Users1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.