Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 3/17/2021

SmartOnline 4U 16kVA 11.2kW UPS Spare/Replacement Power Module - for SU16000RT4U or SU16000RT4UHW

Part Number:  SU16000RT4UPM

SU16000RT4UPM product image

Overview

16,000 VA (16kVA) on-line, double-conversion UPS replacement power module for UPS configurations involving SU16000RT4U or SU16000RT4UHW

Features

  • 16,000VA on-line 4U replacement power module
  • Ideal for use as a spare or replacement power module for mission-critical UPS configurations involving SU16000RT4U or SU16000RT4UHW
  • REPLACEMENT POWER MODULE ONLY

Package Includes

  • SU16000RT4UPM POWER MODULE ONLY (4U)
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332136565
Accessory TypePower Module
Accessory ClassUPS Accessories
OUTPUT
Output Capacity (VA)16000
Output Capacity (kVA)12
Output Capacity (Watts)11200
Crest Factor  3:1
Frequency Compatibility50 / 60 Hz
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
PHYSICAL
Primary Form FactorRackmount
Primary UPS Depth (mm)706
Primary UPS Height (mm)178
Primary UPS Width (mm)445
Shipping Dimensions (hwd / in.)13.00 x 23.00 x 33.00
Shipping Weight (lbs.)125.00
Unit Dimension Details4U power module component only.
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)7 x 17.5 x 27.8
UPS Power Module Weight (kg)39.01
UPS Power Module Weight (lbs.)86
COMMUNICATIONS
Communications InterfaceContact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.